Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
345N13T5EMW8S40T
Part Number
|
---|
345N13T5EMW8S40T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | ISO application M | Insert design | Face chamfer / shoulder version | ISO application S | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.00 € | 1 | Quote | Stainless Steel | 0.01 | - | - | Finishing | M | - | 8 | 1 | Rx2 + Lx2 | 13 T5 | S40T | - | M | Neutral | BS = 8.00 | - | MW - Wiper |
Loading...
Clearance angle | N (0°) | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Insert shape | 345* |
Insert type | Double-sided screw insert with geometry | Manufacturer | SANDVIK Coromant | Grade type | Hard metal |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 345 Insert for Milling, part number 345N13T5EMW8S40T.
You can find the detail information about specifications and dimensions on part number 345N13T5EMW8S40T.
Configure
Basic Attributes
ISO application H
Type recommendation
ISO application K
ISO application P
ISO application S
Type
work material
Customs tariff — weight(kg)
What type of machining is it suitable for?
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application M
Insert design
Face chamfer / shoulder version
Geometry / cutting edge
Filter by standard shipping days
Optional Attributes
Part Number |
---|
345N-1305E-PW8 1030 |
345N-13T5E-MW8 1030 |
345N-13T5E-MW8 2030 |
345R-1305M-KL K20W |
345R1305EKL1020 |
345R1305EKL3040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | What type of machining is it suitable for? | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | ISO application M | Insert design | Face chamfer / shoulder version | ISO application S | Geometry / cutting edge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Steel / Cast Iron | 0.093 | - | - | Finishing | P|K | K | 6 | - | Rx2 + Lx2 | 13 05 | 1030 | P | - | Neutral | BS = 8.00 | - | PW - Wiper | ||
- | 1 | Quote | Steel / Stainless Steel | 0.01 | - | - | Finishing | P|M | - | 8 | 1 | Rx2 + Lx2 | 13 T5 | 1030 | P | M | Neutral | BS = 8.00 | - | MW - Wiper | ||
- | 1 | Quote | Stainless Steel | 0.01 | - | - | Finishing | M | - | 8 | 1 | Rx2 + Lx2 | 13 T5 | 2030 | - | M | Neutral | BS = 8.00 | - | MW - Wiper | ||
- | 1 | Quote | Cast Iron | 0.01 | - | - | Finishing | K | K | 6 | 0.8 | 8 | 13 05 | K20W | - | - | Right | - | - | M-KL | ||
41.69 € | 1 | Quote | Cast Iron | 0.093 | - | - | Finishing | K | K | 6 | 0.8 | 8 | 13 05 | 1020 | - | - | Right | - | - | E-KL | ||
42.54 € | 1 | Quote | Cast Iron | 0.093 | - | - | Finishing | K | K | 6 | 0.8 | 8 | 13 05 | 3040 | - | - | Right | - | - | E-KL |