Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | Customs tariff — weight (kg) | Insert clearance angle | Corner radius RE (mm) | Large insert / insert holder L/S | Grade code | Insert shape | Insert type | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.23 € | 1 | 5 Days | P (11°) | 0.004 | - | 0.8 | 10 05 | 1030 | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
36.46 € | 1 | 5 Days | P (11°) | 0.004 | - | 0.8 | 10 05 | 2040 | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
35.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 0.8 | 10 05 | S30T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
35.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 0.8 | 10 05 | S40T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
37.23 € | 1 | 5 Days | [Other] Other | 0.004 | 11° + 24° | 1 | 10 05 | 1030 | 690-10 | CoroMill 690 Milling Insert, Face Side | P-SL | ||
36.46 € | 1 | 5 Days | [Other] Other | 0.004 | 11° + 24° | 1 | 10 05 | 2040 | 690-10 | CoroMill 690 Milling Insert, Face Side | P-SL | ||
35.69 € | 1 | 5 Days | [Other] Other | 0.004 | 11° + 24° | 1 | 10 05 | S30T | 690-10 | CoroMill 690 Milling Insert, Face Side | P-SL | ||
35.69 € | 1 | 5 Days | [Other] Other | 0.004 | 11° + 24° | 1 | 10 05 | S40T | 690-10 | CoroMill 690 Milling Insert, Face Side | P-SL | ||
37.23 € | 1 | 5 Days | P (11°) | 0.004 | - | 1.2 | 10 05 | 1030 | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
35.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 1.2 | 10 05 | S30T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
35.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 1.2 | 10 05 | S40T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
37.23 € | 1 | 5 Days | P (11°) | 0.004 | - | 1.6 | 10 05 | 1030 | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
32.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 1.6 | 10 05 | 2040 | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
35.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 1.6 | 10 05 | S30T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
35.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 1.6 | 10 05 | S40T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
37.23 € | 1 | 5 Days | P (11°) | 0.004 | - | 2 | 10 05 | 1030 | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
- | 1 | Quote | P (11°) | 0.004 | - | 2 | 10 05 | S30T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
- | 1 | Quote | P (11°) | 0.004 | - | 2 | 10 05 | S40T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
37.23 € | 1 | 5 Days | P (11°) | 0.004 | - | 3.1 | 10 05 | 1030 | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
32.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 3.1 | 10 05 | 2040 | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
35.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 3.1 | 10 05 | S30T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
35.69 € | 1 | 5 Days | P (11°) | 0.004 | - | 3.1 | 10 05 | S40T | 690-10 | CoroMill 690 Milling Insert External | E-SL | ||
41.46 € | 1 | 5 Days | P (11°) | 0.012 | - | 0.8 | 14 06 | 1030 | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
40.38 € | 1 | 5 Days | P (11°) | 0.012 | - | 0.8 | 14 06 | 2040 | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 0.8 | 14 06 | S30T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 0.8 | 14 06 | S40T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
41.46 € | 1 | 5 Days | [Other] Other | 0.011 | 11° + 24° | 1 | 14 06 | 1030 | 690-14 | CoroMill 690 Milling Insert, Face Side | P-SL | ||
40.38 € | 1 | 5 Days | [Other] Other | 0.011 | 11° + 24° | 1 | 14 06 | 2040 | 690-14 | CoroMill 690 Milling Insert, Face Side | P-SL | ||
39.69 € | 1 | 5 Days | [Other] Other | 0.013 | 11° + 24° | 1 | 14 06 | S30T | 690-14 | CoroMill 690 Milling Insert, Face Side | P-SL | ||
39.69 € | 1 | 5 Days | [Other] Other | 0.013 | 11° + 24° | 1 | 14 06 | S40T | 690-14 | CoroMill 690 Milling Insert, Face Side | P-SL | ||
41.46 € | 1 | 5 Days | P (11°) | 0.012 | - | 1.2 | 14 06 | 1030 | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 1.2 | 14 06 | S30T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 1.2 | 14 06 | S40T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
41.46 € | 1 | 5 Days | P (11°) | 0.012 | - | 1.6 | 14 06 | 1030 | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 1.6 | 14 06 | S30T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 1.6 | 14 06 | S40T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 2 | 14 06 | S40T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 2.4 | 14 06 | S40T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
41.46 € | 1 | 5 Days | P (11°) | 0.012 | - | 3.1 | 14 06 | 1030 | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 3.1 | 14 06 | S30T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
37.00 € | 1 | 5 Days | P (11°) | 0.013 | - | 3.1 | 14 06 | S40T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 5 | 14 06 | S30T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
38.68 € | 1 | 5 Days | P (11°) | 0.014 | - | 6 | 14 06 | 1030 | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 6 | 14 06 | S30T | 690-14 | CoroMill 690 Milling Insert External | E-SL | ||
39.69 € | 1 | 5 Days | P (11°) | 0.013 | - | 6.35 | 14 06 | S30T | 690-14 | CoroMill 690 Milling Insert External | E-SL |
Loading...
work material | Cast Iron / Heat-resistant alloy, titanium alloy | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
What type of machining is it suitable for? | Medium to roughing machining | Customs tariff — item number | 82090020 | All ISO application areas | K|S |
ISO application K | K | eClass-5.1 | 21011901 | Number of cutting edges | 4 |
Insert design | Right | Manufacturer | SANDVIK Coromant | ISO application S | S |
Grade type | Hard metal | Customs tariff — country of origin | DE |
Configure