Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TNHF1204ANCA4230
Part Number
|
---|
TNHF1204ANCA4230 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | ISO application area H | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Grade code | Insert shape | Insert type | ISO application area K | Parallel land/corner design | Suitable for which type of machining? | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.15 € | 1 | Quote | Steel / Cast Iron | AN-CA | - | 0.012 | - | P|K | 6 | - | P | 4230 | TNHF* | Other designs | K | BS = 1.50 mm | Roughing |
Loading...
Clearance angle | N (0°) | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Large insert/insert seat L/S | 12 04 | eClass-5.1 | 21011901 | Number of cutting edges | 6xR/6xL |
Insert design | Neutral | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Auto Roughing Insert for Milling, part number TNHF1204ANCA4230.
You can find the detail information about specifications and dimensions on part number TNHF1204ANCA4230.
Configure
Basic Attributes
work material
Type recommendation
ISO application area H
Corner radius RE(mm)
Type
Geometry/cutting edge
Customs tariff weight(kg)
All ISO application areas
Max. cutting depth(mm)
ISO application area P
Grade code
Insert shape
Insert type
ISO application area K
Parallel land/corner design
Suitable for which type of machining?
Optional Attributes
Part Number |
---|
TNEF1204ANCA3020 |
TNEF1204ANCA3040 |
TNEF1204ANCA3330 |
TNEF1204ANKM3330 |
TNEF1204ANKX3330 |
TNHF1204ANCA4240 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | ISO application area H | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Grade code | Insert shape | Insert type | ISO application area K | Parallel land/corner design | Suitable for which type of machining? |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.23 € | 1 | Quote | Cast Iron | AN-CA | - | 0.012 | - | K | 6 | - | - | 3020 | TNEF* | Other designs | K | BS = 1.50 mm | Roughing | ||
42.54 € | 1 | Quote | Steel / Cast Iron / High Hardness Material | AN-CA | - | 0.012 | H | P|K|H | 6 | - | P | 3040 | TNEF* | Other designs | K | BS = 1.50 mm | Roughing | ||
43.85 € | 1 | Quote | Cast Iron | AN-CA | K | 0.012 | - | K | 12 | 3 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.50 mm | Medium machining | ||
39.08 € | 1 | Quote | Cast Iron | AN-KM | K | 0.012 | - | K | 12 | 2 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.30 mm | Medium machining | ||
- | 1 | Quote | Cast Iron | AN-KX | K | 0.012 | - | K | 12 | 1 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.30 mm | Medium machining | ||
41.54 € | 1 | Quote | Steel / Cast Iron | AN-CA | - | 0.012 | - | P|K | 6 | - | P | 4240 | TNHF* | Other designs | K | BS = 1.50 mm | Roughing |