Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TNEF1204ANCA3040
Part Number
|
---|
TNEF1204ANCA3040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | ISO application area H | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Grade code | Insert shape | Insert type | ISO application area K | Parallel land/corner design | Suitable for which type of machining? | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.54 € | 1 | Quote | Steel / Cast Iron / High Hardness Material | AN-CA | - | 0.012 | H | P|K|H | 6 | - | P | 3040 | TNEF* | Other designs | K | BS = 1.50 mm | Roughing |
Loading...
Clearance angle | N (0°) | Customs tariff goods number | 82090020 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Large insert/insert seat L/S | 12 04 | eClass-5.1 | 21011901 | Number of cutting edges | 6xR/6xL |
Insert design | Neutral | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Auto Roughing Insert for Milling, part number TNEF1204ANCA3040.
You can find the detail information about specifications and dimensions on part number TNEF1204ANCA3040.
Configure
Basic Attributes
work material
Type recommendation
Corner radius RE(mm)
Type
Geometry/cutting edge
Customs tariff weight(kg)
ISO application area H
All ISO application areas
Max. cutting depth(mm)
ISO application area P
Grade code
Insert shape
Insert type
ISO application area K
Parallel land/corner design
Suitable for which type of machining?
Optional Attributes
Part Number |
---|
TNEF 12 04 AN-KX K20W |
TNEF1204ANCA3020 |
TNEF1204ANCA3330 |
TNEF1204ANKM3330 |
TNEF1204ANKX3330 |
TNEF1204ANWL3040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Geometry/cutting edge | Type recommendation | Customs tariff weight (kg) | ISO application area H | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Grade code | Insert shape | Insert type | ISO application area K | Parallel land/corner design | Suitable for which type of machining? |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Cast Iron | AN-KX | - | 0.012 | - | K | 6 | - | - | K20W | TNEF* | Other designs | K | BS = 1.25 mm/25.00 mm | Roughing | ||
41.23 € | 1 | Quote | Cast Iron | AN-CA | - | 0.012 | - | K | 6 | - | - | 3020 | TNEF* | Other designs | K | BS = 1.50 mm | Roughing | ||
43.85 € | 1 | Quote | Cast Iron | AN-CA | K | 0.012 | - | K | 12 | 3 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.50 mm | Medium machining | ||
39.08 € | 1 | Quote | Cast Iron | AN-KM | K | 0.012 | - | K | 12 | 2 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.30 mm | Medium machining | ||
- | 1 | Quote | Cast Iron | AN-KX | K | 0.012 | - | K | 12 | 1 | - | 3330 | TNEF* | Insert without bore | K - 1. Selection | BS = 1.30 mm | Medium machining | ||
42.54 € | 1 | Quote | Steel / Cast Iron / High Hardness Material | AN-WL | - | 0.011 | H | P|K|H | 6 | - | P | 3040 | TNEF* | Other designs | K | BS = 1.75 mm/2.00 mm | Roughing |