SANDVIK CoroMill 600 Insert for Milling (6001045EML1040)

SANDVIK CoroMill 600 Insert for Milling 6001045EML1040

Product Details:

Manufacturer part number: 6001045EML1040

Brand: SANDVIK

Price: 21.31

Delivery time: 5 Days


Technical Data:

work material: Stainless Steel

Customs tariff — weight: 0 kg

What type of machining is it suitable for?: Finishing

All ISO application areas: M

Large insert / insert holder L/S: 10 04


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6001045EML1040

Part Number
6001045EML1040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Customs tariff — weight
(kg)
What type of machining is it suitable for? All ISO application areas Large insert / insert holder L/S Grade code Insert shape Insert design ISO application S Geometry / cutting edge

21.31 €

1 5 Days Stainless Steel0FinishingM10 041040600-10Right-E-ML

Loading...

  1. 1

Basic information

Clearance angle P (11°) Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 82090020 eClass-5.1 21011901 Number of cutting edges 4
Insert type CoroMill 600 ISO application M M Manufacturer SANDVIK Coromant
Grade type Hard metal Customs tariff — country of origin DE

This page is SANDVIK CoroMill 600 Insert for Milling, part number 6001045EML1040.
You can find the detail information about specifications and dimensions on part number 6001045EML1040.

Variation of this product

Part Number
600-1252M-ML 1030
6001045EML1010
6001045EML1030
6001045EMLM30B
6001045EMLS30T
6001045EMLS40T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
work material Customs tariff — weight
(kg)
What type of machining is it suitable for? All ISO application areas Large insert / insert holder L/S Grade code Insert shape Insert design ISO application S Geometry / cutting edge

-

1 5 Days Stainless Steel0.004FinishingM12 051030600-12Neutral-M-ML

21.31 €

1 5 Days Stainless Steel / Heat-resistant alloy, titanium alloy0.02FinishingM-S10 041010600-10RightSE-ML

-

1 5 Days Stainless Steel0.002FinishingM10 041030600-10Neutral-E-ML

-

1 5 Days Stainless Steel0.002FinishingM10 04M30B600-10Neutral-E-ML

21.31 €

1 5 Days Stainless Steel / Heat-resistant alloy, titanium alloy0FinishingM-S10 04S30T600-10RightSE-ML

21.31 €

1 5 Days Stainless Steel / Heat-resistant alloy, titanium alloy0FinishingM-S10 04S40T600-10RightSE-ML

Tech Support