Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SBEX1203ZZ11HM |
SBEX 12 03 ZZ HM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Geometry/cutting edge | Type recommendation | Other designs | Customs tariff weight (kg) | Large insert/insert seat L/S | ISO application area H | Insert clearance angle | All ISO application areas | Corner radius RE (mm) | ISO application area P | Grade code | Insert type | ISO application area K | Parallel land/corner design | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.31 € | 1 | Quote | [Other] 4° | Cast Iron | Flat | - | - | 0.006 | 12 03 | - | - | K | - | - | HM | Auto-FS Finishing Milling Insert without Geometry | K | BS = 1.20 mm | - | ||
- | 1 | 5 Days | [Other] 4° | Cast Iron | Flat | - | - | 0.006 | 12 03 | - | - | K | - | - | HM | Auto-FS Finishing Milling Insert without Geometry | K | BS = 1.20 mm | - |
Loading...
Customs tariff goods number | 82090020 | Customs tariff weight unit | kg | Max. cutting depth(mm) | 8 |
---|---|---|---|---|---|
eClass-5.1 | 21011901 | Number of cutting edges | 4 | Insert shape | AUTO-FS |
Insert design | Neutral | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Suitable for which type of machining? | Finishing | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Clearance angle
Type recommendation
Other designs
ISO application area H
Insert clearance angle
Corner radius RE(mm)
ISO application area P
ISO application area N
Type
work material
Geometry/cutting edge
Customs tariff weight(kg)
Large insert/insert seat L/S
All ISO application areas
Grade code
Insert type
ISO application area K
Parallel land/corner design
Filter by standard shipping days
Optional Attributes