SANDVIK Auto FS Insert for Milling (SBEN1203ZZK20W)

SANDVIK Auto FS Insert for Milling SBEN1203ZZK20W

Product Details:

Manufacturer part number: SBEN1203ZZK20W

Brand: SANDVIK

Price: 31.77

Delivery time: Quote


Technical Data:

Clearance angle: [Other] 4°

work material: Cast Iron

Geometry/cutting edge: Flat

Type recommendation: -

Other designs: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SBEN1203ZZK20W

Part Number
SBEN1203ZZK20W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clearance angle work material Geometry/cutting edge Type recommendation Other designs Customs tariff weight
(kg)
Large insert/insert seat L/S ISO application area H Insert clearance angle All ISO application areas Corner radius RE
(mm)
ISO application area P Grade code Insert type ISO application area K Parallel land/corner design ISO application area N

31.77 €

1 Quote [Other] 4°Cast IronFlat--0.00612 03--K--K20WAuto-FS Finishing Milling Insert without GeometryKBS = 1.20 mm-

Loading...

  1. 1

Basic information

Customs tariff goods number 82090020 Customs tariff weight unit kg Max. cutting depth(mm) 8
eClass-5.1 21011901 Number of cutting edges 4 Insert shape AUTO-FS
Insert design Neutral Manufacturer SANDVIK COROMANT Grade type Carbide
Suitable for which type of machining? Finishing Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Auto FS Insert for Milling, part number SBEN1203ZZK20W.
You can find the detail information about specifications and dimensions on part number SBEN1203ZZK20W.

Variation of this product

Part Number
SBEN 12 03 ZZ 3220
SBEN 12 03 ZZ K15W
SBEN1203ZZ3330
SBEN1204ZZ3220
SBEN1204ZZ3330
SBEN1204ZZK20W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clearance angle work material Geometry/cutting edge Type recommendation Other designs Customs tariff weight
(kg)
Large insert/insert seat L/S ISO application area H Insert clearance angle All ISO application areas Corner radius RE
(mm)
ISO application area P Grade code Insert type ISO application area K Parallel land/corner design ISO application area N

-

1 Quote [Other] 4°Cast IronFlat--0.00612 03--K--3220Auto-FS Finishing Milling Insert without GeometryKBS = 1.20 mm-

-

1 Quote [Other] 4°Cast Iron / Non-ferrous metalFlat--0.00612 03--K|N--K15WAuto-FS Finishing Milling Insert without GeometryKBS = 1.20 mmN

32.31 €

1 Quote [Other] OtherCast IronFlatKBCH = 0.70 mm/CHW = 1.20 mm/BSR = 2960.00 mm0.00712 03-K0.5-3330Auto-FS Finishing Milling Insert without GeometryK - 1. SelectionBS = 10.30 mm-

43.77 €

1 Quote [Other] 4°Cast IronFlat--0.01112 04--K--3220Auto-FS Finishing Milling Insert without GeometryKBS = 1.20 mm-

44.00 €

1 Quote [Other] OtherCast IronFlatKBCH = 0.70 mm/CHW = 1.20 mm/BSR = 2960.00 mm0.01112 04-K0.5-3330Auto-FS Finishing Milling Insert without GeometryK - 1. SelectionBS = 10.30 mm-

39.85 €

1 Quote [Other] 4°Cast IronFlat--0.01112 04--K--K20WAuto-FS Finishing Milling Insert without GeometryKBS = 1.20 mm-

Tech Support