Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
490R140408MPL1130
Part Number
|
---|
490R140408MPL1130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Customs tariff — item number | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 2.00 mm | Finishing | 82090020 | P|M|N|S|H | - | LE = 10.30 | 0.8 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PL | Hard metal |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21011901 |
---|---|---|---|---|---|
Insert type | CoroMill 490 | Insert design | Right | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 490 Insert for Milling, part number 490R140408MPL1130.
You can find the detail information about specifications and dimensions on part number 490R140408MPL1130.
Configure
Basic Attributes
Clearance angle
work material
Type recommendation
ISO application K
Type
Customs tariff — weight(kg)
ISO application H
Other designs
What type of machining is it suitable for?
Customs tariff — item number
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
490R08T308EMM1130 |
490R08T308MKH3330 |
490R08T308MKL3330 |
490R140408MPL3330 |
490R140408MPM1130 |
490R140408MPM3330 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clearance angle | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Customs tariff — item number | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.38 € | 1 | Quote | D (15°) | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 1.20 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 5.60 | 0.8 | 4 | 08 T3 | 1130 | P | 490-08 | M | N | S | MM | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 1.20 mm | Roughing | 82090020 | K | K — first option | 5 | 0.8 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KH | Hard metal | ||
30.31 € | 1 | Quote | D (15°) | Cast Iron | 0.002 | - | K | BS = 1.20 mm | Finishing | 82090020 | K | K — first option | 5 | 0.8 | 4 | 08 T3 | 3330 | - | 490-08 | - | - | - | KL | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 2.00 mm | Finishing | 82090020 | K | K — first option | 10 | 0.8 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PL | Hard metal | ||
32.31 € | 1 | Quote | [Other] 16° | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.002 | H | - | BS = 2.00 mm | Medium machining | 82090020 | P|M|N|S|H | - | LE = 10.30 | 0.8 | 4 | 14 04 | 1130 | P | 490-14 | M | N | S | PM | Hard metal | ||
31.77 € | 1 | Quote | [Other] 16° | Cast Iron | 0.008 | - | K | BS = 2.00 mm | Medium machining | 82090020 | K | K — first option | 10 | 0.8 | 4 | 14 04 | 3330 | - | 490-14 | - | - | - | PM | Hard metal |