Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1U0000500200XA1620
Part Number
|
---|
1U0000500200XA1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (D) (mm) | Customs tariff — weight (kg) | Other designs | Milling cutter diameter Dc (mm) | Range LU | Total length l1 / l21 | Machine chuck / socket size | Number of indexable inserts / cutters Zn | Milling cutter tool: Chuck type | Milling application | Milling cutter type | max. axial cutting depth ap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150.46 € | 1 | Quote | 10 | 0.487 | PRFRAD = 2.00 mm | 5 | 2 | 72 | Zylinderschaft - 10.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 2 |
Loading...
work material | General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | ISO application H | H | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 | ISO application K | K |
eClass-5.1 | 21010504 | Coolant | No | Grade code | 1620 |
ISO application P | P | ISO application M | M | ISO application N | N |
Manufacturer | SANDVIK Coromant | ISO application S | S | Grade type | Hard metal |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill Plura Solid Carbide End Mill for Chamfer Milling, part number 1U0000500200XA1620.
You can find the detail information about specifications and dimensions on part number 1U0000500200XA1620.
Configure
Basic Attributes
Tool Diameter (D)(mm)
Customs tariff — weight(kg)
Other designs
Milling cutter diameter Dc(mm)
Range LU
Total length l1 / l21
Machine chuck / socket size
Number of indexable inserts / cutters Zn
Milling cutter tool: Chuck type
Milling application
Milling cutter type
max. axial cutting depth ap
Optional Attributes
Part Number |
---|
1C0500150060XA1620 |
1C0500150060XB1620 |
1C0500200045XA1620 |
1U0000500250XA1620 |
1U0000500300XA1620 |
1U0000600400XA1620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (D) (mm) | Customs tariff — weight (kg) | Other designs | Milling cutter diameter Dc (mm) | Range LU | Total length l1 / l21 | Machine chuck / socket size | Number of indexable inserts / cutters Zn | Milling cutter tool: Chuck type | Milling application | Milling cutter type | max. axial cutting depth ap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.77 € | 1 | Quote | 10 | 0.117 | - | 10 | 7.35 | 110 | Zylinderschaft - 10.00 | 4 | Straight shank | Solide carbide — chamfer milling cutter | CoroMill Plura chamfer milling cutter 60° | 7.35 | ||
113.54 € | 1 | Quote | 10 | 0.117 | - | 10 | 7.35 | 100 | Weldon - 10.00 | 4 | Weldon | Solide carbide — chamfer milling cutter | CoroMill Plura chamfer milling cutter 60° | 7.35 | ||
79.29 € | 1 | Quote | 8 | 0.06 | - | 8 | 3 | 80 | Zylinderschaft - 8.00 | 5 | Straight shank | Solide carbide — chamfer milling cutter | CoroMill Plura Chamfer Milling Cutter 45° | 3 | ||
150.46 € | 1 | Quote | 10 | 0.186 | PRFRAD = 2.50 mm | 5 | 2.5 | 72 | Zylinderschaft - 10.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 2.5 | ||
192.92 € | 1 | Quote | 12 | 0.14 | PRFRAD = 3.00 mm | 5 | 3 | 83 | Zylinderschaft - 12.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 3 | ||
247.38 € | 1 | Quote | 14 | 0.19 | PRFRAD = 4.00 mm | 6 | 4 | 83 | Zylinderschaft - 14.00 | 4 | Straight shank | VHM End Mill for Shoulder Radii | CoroMill Plura for milling shoulder radii | 4 |