Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
326R06B1502006CH1025 |
326R06B2502006CH1025 |
326R08B2502012CH1025 |
326R08B3502012CH1025 |
A326R06M1502006CH1025 |
A326R06M2502006CH1025 |
A326R08M2502012CH1025 |
A326R08M3502012CH1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (D) (mm) | Milling cutter diameter Dc (mm) | max. radial cutting depth ar | Grade type | |
---|---|---|---|---|---|---|---|---|
58.52 € | 1 | 5 Days | 6 | 5.8 | 0.6 | Hard metal | ||
73.85 € | 1 | 5 Days | 6 | 5.8 | 0.6 | Hard metal | ||
90.09 € | 1 | 5 Days | 8 | 7.8 | 1.2 | Hard metal | ||
94.15 € | 1 | 5 Days | 8 | 7.8 | 1.2 | Hard metal | ||
58.52 € | 1 | 5 Days | 6.35 | 5.8 | 0.61 | - | ||
73.85 € | 1 | 5 Days | 6.35 | 5.8 | 0.61 | - | ||
90.09 € | 1 | 5 Days | 7.92 | 7.8 | 1.19 | - | ||
94.15 € | 1 | 5 Days | 7.92 | 7.8 | 1.19 | - |
Loading...
Customs tariff — weight(kg) | 0.005 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82077010 | Number of indexable inserts / cutters Zn | 3 | Milling cutter tool: Chuck type | Weldon chuck |
eClass-5.1 | 21010504 | Grade code | 1025 | Milling application | Solide carbide — chamfer milling cutter |
Milling cutter type | CoroMill 326, chamfer version | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |