SANDVIK T-Max Cutting Unit for Turning (Part Numbers)

SANDVIK T-Max Cutting Unit for Turning
[Specifications]
・Type: Cutting head
・Cutting Direction: Right-hand, Left-hand, No-hand
・eClass-5.1: 21010903

For productive turning of difficult-to-machine materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C5CRSCL3506009V

Part Number
C5CRSCL3506009V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Holder: Entering angle Customs tariff weight
(kg)
Holder: Insert type Tool-side mount/coupling size Holder: F dimension Holder: L dimension Holder: Clamping technology Machine-side mount/coupling size Holder: Insert size

483.77 €

1 Quote Left-handnot available0.7RC* & RP*RC* & RP* -093560Collet finger clamping systemCoromant Capto C59

Loading...

  1. 1

Basic information

Customs tariff goods number 84661031 Customs tariff weight unit kg Holder: Min. bore diameter not available
eClass-5.1 21010903 Coolant Yes Internal or external machining Coromant Capto cutting units for external machining
Type Cutting head Manufacturer SANDVIK COROMANT Customs tariff weight per 1
Customs tariff country of origin DE

This page is SANDVIK T-Max Cutting Unit for Turning, part number C5CRSCL3506009V.
You can find the detail information about specifications and dimensions on part number C5CRSCL3506009V.

Variation of this product

Part Number
C4CCLNR27050124
C4CCRNL22050124
C4CCRNR22050124
C5CRSCL3506012V
C5CRSCR3506009V
C5CRSCR3506012V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Holder: Entering angle Customs tariff weight
(kg)
Holder: Insert type Tool-side mount/coupling size Holder: F dimension Holder: L dimension Holder: Clamping technology Machine-side mount/coupling size Holder: Insert size

432.62 €

1 Quote Right-hand95°0.42CN*CN* -122750RC clamping for ceramic insertsCoromant Capto C412

432.62 €

1 Quote Left-hand75°0.42CN*CN* -122250RC clamping for ceramic insertsCoromant Capto C412

432.62 €

1 Quote Right-hand75°0.42CN*CN* -122250RC clamping for ceramic insertsCoromant Capto C412

483.77 €

1 Quote Left-handnot available0.7RC* & RP*RC* & RP* -123560Collet finger clamping systemCoromant Capto C512

483.77 €

1 Quote Right-handnot available0.68RC* & RP*RC* & RP* -093560Collet finger clamping systemCoromant Capto C59

483.77 €

1 Quote Right-handnot available0.7RC* & RP*RC* & RP* -123560Collet finger clamping systemCoromant Capto C512

Tech Support