Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5CCLNL35060164
Part Number
|
---|
C5CCLNL35060164 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Holder: Entering angle | Customs tariff weight (kg) | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: L dimension | Holder: Clamping technology | Machine-side mount/coupling size | Holder: Insert size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
483.77 € | 1 | Quote | Left-hand | 95° | 0.854 | CN* | CN* -16 | 35 | 60 | RC clamping for ceramic inserts | Coromant Capto C5 | 16 |
Loading...
Customs tariff goods number | 84661031 | Customs tariff weight unit | kg | Holder: Min. bore diameter | not available |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Coolant | Yes | Internal or external machining | Coromant Capto cutting units for external machining |
Type | Cutting head | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK T-Max Cutting Unit for Turning, part number C5CCLNL35060164.
You can find the detail information about specifications and dimensions on part number C5CCLNL35060164.
Configure
Basic Attributes
Type
Cutting Direction
Holder: Entering angle
Customs tariff weight(kg)
Holder: Insert type
Tool-side mount/coupling size
Holder: F dimension
Holder: L dimension
Holder: Clamping technology
Machine-side mount/coupling size
Holder: Insert size
Optional Attributes
Part Number |
---|
C4CCLNR27050124 |
C4CCRNL22050124 |
C4CCRNR22050124 |
C5CCLNR35060124 |
C5CCLNR35060164 |
C5CCRNL27060124 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Holder: Entering angle | Customs tariff weight (kg) | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: L dimension | Holder: Clamping technology | Machine-side mount/coupling size | Holder: Insert size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
432.62 € | 1 | Quote | Right-hand | 95° | 0.42 | CN* | CN* -12 | 27 | 50 | RC clamping for ceramic inserts | Coromant Capto C4 | 12 | ||
432.62 € | 1 | Quote | Left-hand | 75° | 0.42 | CN* | CN* -12 | 22 | 50 | RC clamping for ceramic inserts | Coromant Capto C4 | 12 | ||
432.62 € | 1 | Quote | Right-hand | 75° | 0.42 | CN* | CN* -12 | 22 | 50 | RC clamping for ceramic inserts | Coromant Capto C4 | 12 | ||
483.77 € | 1 | Quote | Right-hand | 95° | 0.7 | CN* | CN* -12 | 35 | 60 | RC clamping for ceramic inserts | Coromant Capto C5 | 12 | ||
483.77 € | 1 | Quote | Right-hand | 95° | 0.856 | CN* | CN* -16 | 35 | 60 | RC clamping for ceramic inserts | Coromant Capto C5 | 16 | ||
483.77 € | 1 | Quote | Left-hand | 75° | 0.7 | CN* | CN* -12 | 27 | 60 | RC clamping for ceramic inserts | Coromant Capto C5 | 12 |