Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5380MN0011510C
Part Number
|
---|
C5380MN0011510C |
Part Number | Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Bracket: Adjustment angle | Multi Task tool | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | No-hand | 1.35 | RMPX = 45° | WF = 0.40 | 50° | Yes | Coromant Capto C5 | LF = 115.00 | DMIN2 = 220.00 |
Loading...
Bracket: Indexable insert size | 10 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Bracket: Indexable insert type | CoroTurn 300 | Customs tariff — item number | 84661031 | Tool chuck / socket size | CoroTurn 300 -10 |
eClass-5.1 | 21010903 | Coolant | Yes | Type | Capto Cutting Unit |
External or internal machining | Coromant Capto CoroTurn 300 external machining | Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Lever clamping system |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroTurn 300 Cutting Unit for Turning, part number C5380MN0011510C.
You can find the detail information about specifications and dimensions on part number C5380MN0011510C.
Part Number |
---|
C4380LR2705510C |
C5380LL3506010C |
C5380LR3506010C |
C6380LL4506510C |
C6380LR4506510C |
C6380MN0011510C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Bracket: Adjustment angle | Multi Task tool | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: Min. hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
524.69 € | 1 | Quote | Right-hand | 0.43 | - | WF = 27.00 | 94.7° | - | Coromant Capto C4 | LF = 55.00 | DMIN1 = 150.00 / DMIN2 = 100.00 | ||
584.62 € | 1 | Quote | Left-hand | 0.76 | - | WF = 35.00 | 94.7° | - | Coromant Capto C5 | LF = 60.00 | DMIN1 = 170.00 / DMIN2 = 100.00 | ||
584.62 € | 1 | Quote | Right-hand | 0.76 | - | WF = 35.00 | 94.7° | - | Coromant Capto C5 | LF = 60.00 | DMIN1 = 170.00 / DMIN2 = 100.00 | ||
670.85 € | 1 | Quote | Left-hand | 1.25 | - | WF = 45.00 | 94.7° | - | Coromant Capto C6 | LF = 65.00 | DMIN1 = 200.00 / DMIN2 = 100.00 | ||
670.85 € | 1 | Quote | Right-hand | 1.25 | - | WF = 45.00 | 94.7° | - | Coromant Capto C6 | LF = 65.00 | DMIN1 = 200.00 / DMIN2 = 100.00 | ||
938.31 € | 1 | Quote | No-hand | 2.05 | RMPX = 45° | WF = 0.40 | 50° | Yes | Coromant Capto C6 | LF = 115.00 | DMIN2 = 250.00 |