Manufacturer part number: A31620FMA5007508L1030
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: Quote
Outer Diameter (D): 19.05 φ
Effective rows of blade: 10
Effective cutting edge length (Ad): 10.5 mm
Shank diameter (d): 18.5 mm
Customs tariff weight: 0.124 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A31620FMA5007508L1030
Part Number
|
---|
A31620FMA5007508L1030 |
Part Number | Minimum order quantity | Volume Discount | Outer Diameter (D) (φ) | Effective rows of blade | Effective cutting edge length (Ad) (mm) | Shank diameter (d) (mm) | Customs tariff weight (kg) | Corner radius RE (mm) | Insert seat or coupling size | Insert shape | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 19.05 | 10 | 10.5 | 18.5 | 0.124 | 0.79 | E20 | 316-E20 |
Loading...
Geometry/cutting edge | FM | Customs tariff goods number | 82077010 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
ISO application area M | M | Cutting tool: Mount type | Screw thread | All ISO application areas | P|M|K|S |
eClass-5.1 | 21011901 | Coolant | No | ISO application area P | P |
Grade code | 1030 | Milling application | 90° Corner Mill | Insert type | Finishing End Mill with Corner Radius - Imperial |
ISO application area K | K | Cutter type | CoroMill 316, Interchangeable Cutting Heads with Coupling | Manufacturer | SANDVIK COROMANT |
Grade type | Carbide | Suitable for which type of machining? | Finishing Mill - cannot be ramped | ISO application area S | S |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroMill 316 Solid Carbide Head for Finishing, part number A31620FMA5007508L1030.
You can find the detail information about specifications and dimensions on part number A31620FMA5007508L1030.
Part Number |
---|
A31610FM65003715L1030 |
A31612FM65005004L1030 |
A31612FM65005008L1030 |
A31612FM65005015L1030 |
A31625FMA5010015L1030 |
A31625FMC5010015L1030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (D) (φ) | Effective rows of blade | Effective cutting edge length (Ad) (mm) | Shank diameter (d) (mm) | Customs tariff weight (kg) | Corner radius RE (mm) | Insert seat or coupling size | Insert shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 9.52 | 4 | 5.31 | 9.3 | 0.02 | 1.575 | E10 | 316-E10 | ||
- | 1 | Quote | 12.7 | 6 | 7.01 | 12.3 | 0.04 | 0.38 | E12 | 316-E12 | ||
- | 1 | Quote | 12.7 | 6 | 7.01 | 12.3 | 0.04 | 0.79 | E12 | 316-E12 | ||
- | 1 | Quote | 12.7 | 6 | 7.01 | 12.3 | 0.04 | 1.575 | E12 | 316-E12 | ||
- | 1 | Quote | 25.4 | 10 | 14 | 24.5 | 0.21 | 1.575 | E25 | 316-E25 | ||
- | 1 | Quote | 25.4 | 12 | 14 | 24.5 | 0.21 | 1.575 | E25 | 316-E25 |