Manufacturer part number: 31625HM550C25030P1030
Brand: SANDVIK
Price: 400.35 €
Delivery time: 5 Days
Outer Diameter (D): 25 φ
Effective rows of blade: 5
Overall length (L): 25.6 mm
Effective cutting edge length (Ad): 13 mm
Shank diameter (d): 24.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31625HM550C25030P1030
Part Number
|
---|
31625HM550C25030P1030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (φ) | Effective rows of blade | Overall length (L) (mm) | Effective cutting edge length (Ad) (mm) | Shank diameter (d) (mm) | Geometry/cutting edge | Customs tariff weight (kg) | Corner radius RE (mm) | Coolant | Insert seat or coupling size | Insert shape | Insert type | Suitable for which type of machining? | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
400.35 € | 1 | 5 Days | 25 | 5 | 25.6 | 13 | 24.2 | HM-P | 0.21 | 3 | Yes | E25 | 316-E25 | High-Feed End Mill - Metric | High-Feed Mill |
Loading...
Customs tariff goods number | 82077010 | Customs tariff weight unit | kg | ISO application area M | M |
---|---|---|---|---|---|
Cutting tool: Mount type | Screw thread | All ISO application areas | P|M|K|S | eClass-5.1 | 21011901 |
ISO application area P | P | Grade code | 1030 | Milling application | 90° Corner Mill |
ISO application area K | K | Cutter type | CoroMill 316, Interchangeable Cutting Heads with Coupling | Manufacturer | SANDVIK COROMANT |
Grade type | Carbide | ISO application area S | S | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK CoroMill 316 Solid Carbide Head for High Feed Face Milling, part number 31625HM550C25030P1030.
You can find the detail information about specifications and dimensions on part number 31625HM550C25030P1030.
Configure
Basic Attributes
Type
Outer Diameter (D)(φ)
Effective rows of blade
Overall length (L)(mm)
Effective cutting edge length (Ad)(mm)
Shank diameter (d)(mm)
Geometry/cutting edge
Customs tariff weight(kg)
Corner radius RE(mm)
Coolant
Insert seat or coupling size
Insert shape
Insert type
Suitable for which type of machining?
Filter by standard shipping days
Optional Attributes
Part Number |
---|
31612HM450C12015P1030 |
31616HM450C16020P1030 |
31620HM450C20020P1030 |
A31610HM45003715P1030 |
A31610HM450C03715P1030 |
A31612HM45005015P1030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (D) (φ) | Effective rows of blade | Overall length (L) (mm) | Effective cutting edge length (Ad) (mm) | Shank diameter (d) (mm) | Geometry/cutting edge | Customs tariff weight (kg) | Corner radius RE (mm) | Coolant | Insert seat or coupling size | Insert shape | Insert type | Suitable for which type of machining? |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 12 | 4 | 14.5 | 6.5 | 11.7 | HM-P | 0.038 | 1.5 | Yes | E12 | 316-E12 | High-Feed End Mill - Metric | High-Feed Mill | ||
244.94 € | 1 | 5 Days | 16 | 4 | 18.7 | 8.5 | 15.5 | HM-P | 0.068 | 2 | Yes | E16 | 316-E16 | High-Feed End Mill - Metric | High-Feed Mill | ||
- | 1 | Quote | 20 | 4 | 21.3 | 11 | 19.3 | HM-P | 0.128 | 2 | Yes | E20 | 316-E20 | High-Feed End Mill - Metric | High-Feed Mill | ||
- | 1 | Quote | 9.52 | 4 | - | 0.61 | 9.3 | HM | 0.02 | 1.524 | No | E10 | 316-E10 | High-Feed End Mill - Imperial | Roughing Mill - can only be ramped to a limited extent | ||
- | 1 | Quote | 9.5 | 4 | 12.4 | 5.3 | 9.3 | HM-P | 0.018 | 1.5 | Yes | E10 | 316-E10 | High-Feed End Mill - Imperial | High-Feed Mill | ||
- | 1 | Quote | 12.7 | 4 | - | 0.84 | 12.3 | HM | 0.04 | 1.524 | No | E12 | 316-E12 | High-Feed End Mill - Imperial | Roughing Mill - can only be ramped to a limited extent |