SANDVIK T-Max U-Lock Cutting Unit for Thread Turning (C4R1660KF1206011)

SANDVIK T-Max U-Lock Cutting Unit for Thread Turning C4R1660KF1206011

Product Details:

Manufacturer part number: C4R1660KF1206011

Brand: SANDVIK

Price: 532.00

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 0.34 kg

Machine chuck / socket size: Coromant Capto C4

Bracket: L dimension: 60


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C4R1660KF1206011

Part Number
C4R1660KF1206011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Machine chuck / socket size Bracket: L dimension

532.00 €

1 5 Days 0.34Coromant Capto C460

Loading...

  1. 1

Basic information

Application Internal thread Minimum Machining Diameter(mm) 20 Cutting Direction Right-hand
Bracket: Indexable insert size 11 Bracket: F dimension 12 Customs tariff — weight per 1
Groove for EasyFix clamping system No Bracket: Adjustment angle 90° Customs tariff — weight unit kg
Bracket: Indexable insert type 166 Customs tariff — item number 84661038 Tool chuck / socket size 166 - 11
eClass-5.1 21010903 Coolant Yes Type Cutting head
Manufacturer SANDVIK Coromant Bracket: Clamping technology Screw clamping system Customs tariff — country of origin DE

This page is SANDVIK T-Max U-Lock Cutting Unit for Thread Turning, part number C4R1660KF1206011.
You can find the detail information about specifications and dimensions on part number C4R1660KF1206011.

Variation of this product

Part Number
C3R1660KF1205011
C4R1660KFZ1206011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Machine chuck / socket size Bracket: L dimension

532.00 €

1 5 Days 0.201Coromant Capto C350

532.00 €

1 5 Days 0.34Coromant Capto C4 - overhead position60

Tech Support