SANDVIK ISO 7388-1 to Weldon Adaptor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A1B204006050
A1B204006100
A1B204008050
A1B204008100
A1B204010050
A1B204010100
A1B204012050
A1B204012100
A1B204016063
A1B204016100
A1B204020063
A1B204020100
A1B204025100
A1B204032100
A1B205012063
A1B205016063
A1B205020063
A1B205020100
A1B205025080
A1B205025100
A1B205032100
A1B205032160
A1B205040120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff goods number Total length l1 / l21 Customs tariff weight
(kg)
Tool-side mount/coupling size Machine-side mount/coupling size

143.23 €

1 5 Days 84669360500.8ø 06.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 846693601000.8ø 06.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 84669360500.8ø 08.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 846693601001.05ø 08.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 84669360500.8ø 10.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 846693601001.29ø 10.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 84669360500.8ø 12.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 846693601001.599ø 12.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 84669360630.8ø 16.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 846693601001.6ø 16.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 84669360631.289ø 20.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 846693601001.6ø 20.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 846693601002.123ø 25.00 mmSteep-Angle Taper 40 - ISO 7388.1

143.23 €

1 5 Days 846693601002.124ø 32.00 mmSteep-Angle Taper 40 - ISO 7388.1

200.23 €

1 5 Days 84669360633ø 12.00 mmSteep-Angle Taper 50 - ISO 7388.1

200.23 €

1 5 Days 84669360633ø 16.00 mmSteep-Angle Taper 50 - ISO 7388.1

200.23 €

1 5 Days 84669360633ø 20.00 mmSteep-Angle Taper 50 - ISO 7388.1

200.23 €

1 5 Days 846693601003ø 20.00 mmSteep-Angle Taper 50 - ISO 7388.1

200.23 €

1 5 Days 84669360803ø 25.00 mmSteep-Angle Taper 50 - ISO 7388.1

200.23 €

1 5 Days 846610381003ø 25.00 mmSteep-Angle Taper 50 - ISO 7388.1

200.23 €

1 5 Days 846693601003ø 32.00 mmSteep-Angle Taper 50 - ISO 7388.1

200.23 €

1 5 Days 846610381604.7ø 32.00 mmSteep-Angle Taper 50 - ISO 7388.1

200.23 €

1 5 Days 846693601204.7ø 40.00 mmSteep-Angle Taper 50 - ISO 7388.1

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff weight unit kg
eClass-5.1 21021104 Type One-Piece Tool Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support