SANDVIK Weldon to CoroChuck 970 (970WE1611052)

SANDVIK Weldon to CoroChuck 970 970WE1611052

Product Details:

Manufacturer part number: 970WE1611052

Brand: SANDVIK

Price: 1,119.54

Delivery time: 5 Days


Technical Data:

Other designs: BD1 = 18.70/BD2 = 23.50

Customs tariff weight: 0.14 kg

Tool-side mount/coupling size: ER11

Total length l1 / l21: 52 mm

Holder: L dimension: LB1 = 25.20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

970WE1611052

Part Number
970WE1611052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,119.54 €

1 5 Days BD1 = 18.70/BD2 = 23.500.14ER1152LB1 = 25.20Weldon shank - ø 16.00 mm

Loading...

  1. 1

Basic information

Coolant Yes - through center Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21029090 Type Tapping chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Weldon to CoroChuck 970, part number 970WE1611052.
You can find the detail information about specifications and dimensions on part number 970WE1611052.

Variation of this product

Part Number
970WE2011052
970WE2020069
970WE2511052
970WE2520069
970WE2525088
970WE2540117
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,180.92 €

1 5 Days BD1 = 18.70/BD2 = 23.500.2ER1152LB1 = 20.00Weldon shank - ø 20.00 mm

1,182.38 €

1 5 Days BD1 = 34.00/BD2 = 34.600.41ER2069LB1 = 40.30Weldon shank - ø 20.00 mm

1,243.77 €

1 5 Days BD1 = 18.70/BD2 = 23.500.27ER1152LB1 = 25.20Weldon shank - ø 25.00 mm

1,243.77 €

1 5 Days BD1 = 34.00/BD2 = 34.600.43ER2069LB1 = 40.10Weldon shank - ø 25.00 mm

1,368.00 €

1 5 Days BD1 = 42.00/BD2 = 44.000.82ER2588LB1 = 42.00Weldon shank - ø 25.00 mm

1,574.08 €

1 5 Days not available2.04ER40117not availableWeldon shank - ø 25.00 mm

Tech Support