Manufacturer part number: A2B203012052
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Coolant: Yes - through center
Total length l1 / l21: 52
Customs tariff weight: 0.57 kg
Tool-side mount/coupling size: ø 12.00 mm
Machine-side mount/coupling size: Steep-Angle Taper 30 - MAS-BT 403
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A2B203012052
Part Number
|
---|
A2B203012052 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes - through center | 52 | 0.57 | ø 12.00 mm | Steep-Angle Taper 30 - MAS-BT 403 |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK MAS-BT 403 to Weldon Adaptor, part number A2B203012052.
You can find the detail information about specifications and dimensions on part number A2B203012052.
Part Number |
---|
A2B203016063 |
A2B203020063 |
A2B204006100 |
A2B204008100 |
A2B204010100 |
A2B204012063 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Coolant | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | Machine-side mount/coupling size |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes - through center | 63 | 0.7 | ø 16.00 mm | Steep-Angle Taper 30 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center | 63 | 0.7 | ø 20.00 mm | Steep-Angle Taper 30 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 100 | 1.057 | ø 06.00 mm | Steep-Angle Taper 40 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 100 | 1.057 | ø 08.00 mm | Steep-Angle Taper 40 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 100 | 1.3 | ø 10.00 mm | Steep-Angle Taper 40 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 63 | 1.056 | ø 12.00 mm | Steep-Angle Taper 40 - MAS-BT 403 |