Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A1B084022055 |
A1B084027055 |
A1B084032060 |
A1B084040060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | |
---|---|---|---|---|---|---|---|---|
159.31 € | 1 | 5 Days | 1.25 | ø 22.00 mm | 43 | 31 | ||
159.31 € | 1 | 5 Days | 1.44 | ø 27.00 mm | 43 | 33 | ||
159.31 € | 1 | 5 Days | 1.75 | ø 32.00 mm | 46 | 38 | ||
159.31 € | 1 | 5 Days | 2.14 | ø 40.00 mm | 46 | 41 |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Machine-side mount/coupling size | Steep-Angle Taper 40 - ISO 7388.1 |
Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |