SANDVIK BIG-PLUS MAS-BT to ER Collet Chuck

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
392555144025070
392555144040070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size

496.92 €

1 5 Days 1.2ø 01.00 - 16.00 mm

496.92 €

1 5 Days 1.38ø 03.00 - 26.00 mm

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Total length l1 / l21 70 Customs tariff weight unit kg eClass-5.1 21021104
Machine-side mount/coupling size Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403 Type One-Piece ER Tool Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support