SANDVIK BIG-PLUS MAS-BT to Arbor Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39255505C3016040
39255505C3022040
39255505C3027040
39255505C3032045
39255505C4016050
39255505C4022045
39255505C4027045
39255505C4032050
39255505C4040055M
39255805C5022055
39255805C5027055
39255805C5032055
39255805C5040055
392558055060080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

496.92 €

1 5 Days Yes - through center-0.52ø 16.00 mm4011Steep-Angle Taper 30 - BIG-PLUS MAS-BT 403

496.92 €

1 5 Days Yes - through center-0.7ø 22.00 mm4016Steep-Angle Taper 30 - BIG-PLUS MAS-BT 403

496.92 €

1 5 Days Yes - through center-0.86ø 27.00 mm4018Steep-Angle Taper 30 - BIG-PLUS MAS-BT 403

496.92 €

1 5 Days Yes - through center-1.33ø 32.00 mm4520Steep-Angle Taper 30 - BIG-PLUS MAS-BT 403

496.92 €

1 5 Days Yes - through center and flange-1.12ø 16.00 mm5011Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403

496.92 €

1 5 Days Yes - through center and flange-1.27ø 22.00 mm4516Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403

496.92 €

1 5 Days Yes - through center and flange-1.45ø 27.00 mm4518Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403

496.92 €

1 5 Days Yes - through center and flange-1.94ø 32.00 mm5020Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403

496.92 €

1 5 Days Yes - through center and flange-2.47ø 40.00 mm5523Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403

710.31 €

1 5 Days Yes - through center and flange-3.8ø 22.00 mm55-Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403

710.31 €

1 5 Days Yes - through center and flange-4ø 27.00 mm55-Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403

710.31 €

1 5 Days Yes - through center and flange-4.5ø 32.00 mm55-Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403

710.31 €

1 5 Days Yes - through center and flange-4.61ø 40.00 mm55-Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403

860.85 €

1 5 Days NoDBC = 101.60 mm/BD1 = 130.00 mm/BBD = 1 mm/RPMX = 12,000 mm8.12ø 60.00 mmLF = 80.00-Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403/JIS B 6339

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type One-Piece Tool Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support