Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
970C525122
Part Number
|
---|
970C525122 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | eClass-5.1 | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,572.62 € | 1 | 5 Days | Yes - through center | BD1 = 42.00/BD2 = 44.00 | 1.24 | ER25 | 122.1 | LB1 = 42.10 - LB2 = 102.10 | 21021105 | Coromant Capto C5 |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Type | Tapping chuck | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK Coromant Capto to CoroChuck 970, part number 970C525122.
You can find the detail information about specifications and dimensions on part number 970C525122.
Part Number |
---|
970C320102 |
970C411080 |
970C420102 |
970C540154 |
970C620105 |
970C625124 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Coolant | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | eClass-5.1 | Machine-side mount/coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,286.15 € | 1 | 5 Days | Yes - through center | BD1 = 34.00/BD2 = 34.60 | 0.6 | ER20 | 102.2 | LB1 = 40.30 - LB2 = 102.20 | 21021105 | Coromant Capto C3 | ||
1,151.69 € | 1 | 5 Days | Yes - through center | BD1 = 18.70/BD2 = 23.50 | 0.4 | ER11 | 80 | LB1 = 24.10 - LB2 = 60.00 | 21021105 | Coromant Capto C4 | ||
1,286.15 € | 1 | 5 Days | Yes - through center | BD1 = 34.00/BD2 = 34.60 | 0.67 | ER20 | 102.2 | LB1 = 40.30 - LB2 = 82.00 | 21021105 | Coromant Capto C4 | ||
2,673.15 € | 1 | 5 Days | Yes - through center | BD1 = 63.00 | 2.73 | ER40 | 154 | LB1 = 154.00 | 21021105 | Coromant Capto C5 | ||
1,501.00 € | 1 | 5 Days | Yes - through center | BD1 = 34.00/BD2 = 34.60 | 1.2 | ER20 | 104.7 | LB1 = 40.30 - LB2 = 82.70 | 21021105 | Coromant Capto C6 | ||
1,651.54 € | 1 | 5 Days | Yes - through center | BD1 = 42.00/BD2 = 44.00 | 1.6 | ER25 | 124.1 | LB1 = 42.10 - LB2 = 102.10 | 21021105 | Coromant Capto C6 |