SANDVIK Coromant Capto to Shrink Fit Chuck (C33911908107)

SANDVIK Coromant Capto to Shrink Fit Chuck C33911908107

Product Details:

Manufacturer part number: C33911908107

Brand: SANDVIK

Price: 612.38

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.417 kg

Tool-side mount/coupling size: ø 08.00 mm

Holder: L dimension: 107

Machine-side mount/coupling size: Coromant Capto C3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C33911908107

Part Number
C33911908107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Holder: L dimension Machine-side mount/coupling size

612.38 €

1 5 Days 0.417ø 08.00 mm107Coromant Capto C3

Loading...

  1. 1

Basic information

Coolant Yes - through center Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021105 Type Shrink Fit Adapter
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Coromant Capto to Shrink Fit Chuck, part number C33911908107.
You can find the detail information about specifications and dimensions on part number C33911908107.

Variation of this product

Part Number
C103911920100
C103911925110
C33911906118
C33911910095
C33911912084
C3A3911906116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Holder: L dimension Machine-side mount/coupling size

900.31 €

1 5 Days 3.74ø 20.00 mm100Coromant Capto C10

900.31 €

1 5 Days 4.21ø 25.00 mm110Coromant Capto C10

612.38 €

1 5 Days 0.434ø 06.00 mm118Coromant Capto C3

612.38 €

1 5 Days 0.383ø 10.00 mm95Coromant Capto C3

612.38 €

1 5 Days 0.352ø 12.00 mm84Coromant Capto C3

409.23 €

1 5 Days 0.434ø 06.60 mm116.002Coromant Capto C3

Tech Support