SANDVIK BIG-PLUS MAS-BT to CoroChuck 930

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
930BB30P06088
930BB30P12103
930BB30P12138
930BB30P12188
930BB30S12085A
930BB30S20094A
930BB40HD20088
930BB40HD25094
930BB40P12110
930BB40P12145
930BB40P12195
930BB40P20153
930BB40S12085
930BB40S20094
930BB40S25102
930BB50HD20102
930BB50HD25106
930BB50HD32096
930BB50S20108
930BB50S25114
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size Heavy-duty machining

1,308.08 €

1 5 Days Yes - through centerBD2 = 22.00 mm0.58ø 06.00 mm88-Steep-Angle Taper 30 - MAS-BT 403-

1,189.69 €

1 5 Days Yes - through centerBD2 = 22.00 mm0.68ø 12.00 mm103-Steep-Angle Taper 30 - MAS-BT 403-

1,248.15 €

1 5 Days Yes - through centerBD2 = 22.00 mm0.78ø 12.00 mm138-Steep-Angle Taper 30 - MAS-BT 403-

1,368.00 €

1 5 Days Yes - through centerBD2 = 22.00 mm1.03ø 12.00 mm188-Steep-Angle Taper 30 - MAS-BT 403-

950.00 €

1 Quote Yes - through centerBD2 = 32.00 mm/BHTA = 10°0.9ø 12.00 mm85-Steep-Angle Taper 30 - BIG-PLUS MAS-BT-

950.00 €

1 Quote Yes - through centerBD2 = 42.00 mm/BHTA = 7°1.08ø 20.00 mm94-Steep-Angle Taper 30 - BIG-PLUS MAS-BT-

1,056.69 €

1 Quote Yes - through center and flangeBD2 = 55.00 mm1.98ø 20.00 mm88-Steep-Angle Taper 40 - MAS-BT 403Yes

1,109.31 €

1 Quote Yes - through center and flangeBD2 = 65.00 mm2.46ø 25.00 mm94-Steep-Angle Taper 40 - MAS-BT 403Yes

1,321.23 €

1 5 Days Yes - through center and flangeBD2 = 22.00 mm1.31ø 12.00 mm110-Steep-Angle Taper 40 - MAS-BT 403-

1,387.00 €

1 5 Days Yes - through center and flangeBD2 = 22.00 mm1.41ø 12.00 mm145-Steep-Angle Taper 40 - MAS-BT 403-

1,520.00 €

1 5 Days Yes - through center and flangeBD2 = 22.00 mm1.66ø 12.00 mm195-Steep-Angle Taper 40 - MAS-BT 403-

1,452.77 €

1 5 Days Yes - through center and flangeBD2 = 32.00 mm1.81ø 20.00 mm153-Steep-Angle Taper 40 - MAS-BT 403-

1,056.69 €

1 5 Days Yes - through center and flangeBD2 = 32.00 mm1.45ø 12.00 mm85-Steep-Angle Taper 40 - MAS-BT 403-

1,056.69 €

1 5 Days Yes - through center and flangeBD2 = 42.00 mm1.63ø 20.00 mm94-Steep-Angle Taper 40 - MAS-BT 403-

1,109.31 €

1 5 Days Yes - through center and flangeLSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 = 63.00 mm/BHTA1 = 11°/BHTA = 81°/BBD = 1 mm/RPMX =18,000 mm1.83ø 25.00 mmLF = 102.00LB1 = 12.90/LB2 = 74.00/LB3 = 75.00Steep-Angle Taper 40 - BIG-PLUS MAS-BT 403/JIS B 6339-

1,216.00 €

1 Quote Yes - through center and flangeBD2 = 55.00 mm4.77ø 20.00 mm102-Steep-Angle Taper 50 - MAS-BT 403Yes

1,277.38 €

1 Quote Yes - through center and flangeBD2 = 65.00 mm5.22ø 25.00 mm106-Steep-Angle Taper 50 - MAS-BT 403Yes

1,337.31 €

1 Quote Yes - through center and flangeBD2 = 76.00 mm5.36ø 32.00 mm96-Steep-Angle Taper 50 - MAS-BT 403Yes

1,216.00 €

1 5 Days Yes - through center and flangeBD2 = 42.00 mm4.4ø 20.00 mm108-Steep-Angle Taper 50 - MAS-BT 403-

1,277.38 €

1 5 Days Yes - through center and flangeLSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 =100.00 mm/BHTA1 = 11°/BHTA = 84°/BBD = 1 mm/RPMX= 12,000 mm4.54ø 25.00 mmLF = 114.00LB1 = 12.90/LB2 = 73.50/LB3 = 76.00Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403/JIS B 6339-

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type High-precision expansion chuck Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support