SANDVIK MAS-BT 403 to Arbor Adaptor (A2B054032065)

SANDVIK MAS-BT 403 to Arbor Adaptor A2B054032065

Product Details:

Manufacturer part number: A2B054032065

Brand: SANDVIK

Price: 149.08

Delivery time: 5 Days


Technical Data:

Coolant: Yes - through center and flange

Customs tariff goods number: 84661038

Total length l1 / l21: -

Customs tariff weight: 1.6 kg

Tool-side mount/coupling size: ø 32.00 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A2B054032065

Part Number
A2B054032065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Customs tariff goods number Total length l1 / l21 Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

149.08 €

1 5 Days Yes - through center and flange84661038-1.6ø 32.00 mm65-Steep-Angle Taper 40 - MAS-BT 403

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff weight unit kg eClass-5.1 21021104
Type One-Piece Tool Holder Manufacturer SANDVIK COROMANT Customs tariff weight per 1
Customs tariff country of origin DE

This page is SANDVIK MAS-BT 403 to Arbor Adaptor, part number A2B054032065.
You can find the detail information about specifications and dimensions on part number A2B054032065.

Variation of this product

Part Number
A2053032050
A2B054016035
A2B054016100
A2B054040070
A2B055022055
A2B055022100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coolant Customs tariff goods number Total length l1 / l21 Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

157.85 €

1 5 Days Yes - through center84669360-1.15ø 32.00 mm5024Steep-Angle Taper 30 - MAS-BT 403

149.08 €

1 5 Days Yes - through center and flange84661038-0.8ø 16.00 mm35-Steep-Angle Taper 40 - MAS-BT 403

149.08 €

1 5 Days Yes - through center and flange84661038-1.6ø 16.00 mm100-Steep-Angle Taper 40 - MAS-BT 403

149.08 €

1 5 Days Yes - through center and flange84661038-1.6ø 40.00 mm70-Steep-Angle Taper 40 - MAS-BT 403

233.85 €

1 5 Days Yes - through center and flange84661038-3ø 22.00 mm55-Steep-Angle Taper 50 - MAS-BT 403

233.85 €

1 5 Days Yes - through center and flange84661038-3ø 22.00 mm100-Steep-Angle Taper 50 - MAS-BT 403

Tech Support