Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
930C8P12205
Part Number
|
---|
930C8P12205 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | Machining type | Multi-task tool | Heavy-duty machining | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,658.85 € | 1 | 5 Days | Yes - through center | BD2 = 26.00 mm | 2.51 | ø 12.00 mm | 205 | - | Coromant Capto C8 | Finishing to pre-finishing | Yes | - |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Type | High-precision expansion chuck | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Coromant Capto to CoroChuck 930, part number 930C8P12205.
You can find the detail information about specifications and dimensions on part number 930C8P12205.
Configure
Basic Attributes
Holder: L dimension
Heavy-duty machining
Coolant
Other designs
Customs tariff weight(kg)
Tool-side mount/coupling size
Total length l1 / l21(mm)
Machine-side mount/coupling size
Machining type
Multi-task tool
Filter by standard shipping days
Optional Attributes
Part Number |
---|
930-C10-P-20-172 |
930-C10-S-12-100 |
930-C10-S-20-108 |
930C8P20165 |
930C8P20245 |
930C8S12094 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Coolant | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | Machining type | Multi-task tool | Heavy-duty machining |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm/BHTA = 6° | 4.3 | ø 20.00 mm | LF = 172.00 | LB1 = 57.40 | Coromant Capto C10 | Finishing to pre-finishing | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm/BHTA = 10° | 3.9 | ø 12.00 mm | LF = 100.00 | LB2 = 38.20 | Coromant Capto C10 | Pre-finishing to roughing | - | - | ||
- | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm/BHTA = 7° | 4.1 | ø 20.00 mm | LF = 108.00 | LB2 = 49.20 | Coromant Capto C10 | Pre-finishing to roughing | - | - | ||
1,521.46 € | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 2.68 | ø 20.00 mm | 165 | - | Coromant Capto C8 | Finishing to pre-finishing | Yes | - | ||
1,729.00 € | 1 | 5 Days | Yes - through center | BD2 = 42.00 mm | 3.34 | ø 20.00 mm | 245 | - | Coromant Capto C8 | Finishing to pre-finishing | Yes | - | ||
1,106.38 € | 1 | 5 Days | Yes - through center | BD2 = 32.00 mm | 2.29 | ø 12.00 mm | 94 | - | Coromant Capto C8 | Pre-finishing to roughing | Yes | - |