SANDVIK BIG-PLUS ISO to Arbor Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39254005C4016045
39254005C4022040
39254005C4027050
39254005C4032055
39254005C4040055M
39254005C5022040
39254005C5027050
39254005C5032055
39254005C5040060
392540055060065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coolant Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

496.92 €

1 5 Days Yes - through center and flange-1ø 16.00 mm4511Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

496.92 €

1 5 Days Yes - through center and flange-1ø 22.00 mm4016Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

496.92 €

1 5 Days Yes - through center and flange-1.47ø 27.00 mm5018Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

496.92 €

1 5 Days Yes - through center and flange-1.94ø 32.00 mm5520Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

496.92 €

1 Quote Yes - through center and flange-2.26ø 40.00 mm5523Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

704.46 €

1 5 Days YesBD1 = 48.00 mm/BD2 = 97.50 mm/BBD = 1 mm/RPMX = 12,000 mm2.92ø 22.00 mmLF = 40.00LB1 = 21.00Steep-Angle Taper 50 - BIG-PLUS ISO 7388-1/DIN 69871-ADB

704.46 €

1 5 Days YesBD1 = 60.00 mm/BD2 = 97.50 mm/BBD = 1 mm/RPMX = 12,000 mm3.3ø 27.00 mmLF = 50.00LB1 = 30.90Steep-Angle Taper 50 - BIG-PLUS ISO 7388-1/DIN 69871-ADB

704.46 €

1 5 Days YesBD1 = 78.00 mm/BD2 = 97.50 mm/BBD = 1 mm/RPMX = 12,000 mm4ø 32.00 mmLF = 55.00LB1 = 35.90Steep-Angle Taper 50 - BIG-PLUS ISO 7388-1/DIN 69871-ADB

704.46 €

1 5 Days YesBD1 = 87.00 mm/BD2 = 97.00 mm/BBD = 1 mm/RPMX = 12,000 mm4.56ø 40.00 mmLF = 60.00LB1 = 40.90Steep-Angle Taper 50 - BIG-PLUS ISO 7388-1/DIN 69871-ADB

860.85 €

1 5 Days NoDBC = 101.60 mm/BD1 = 130.00 mm/BBD = 1 mm/RPMX = 12,000 mm7ø 60.00 mmLF = 65.00-Steep-Angle Taper 50 - BIG-PLUS ISO 7388-1/DIN 69871-ADB

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type One-Piece Tool Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support