Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3921402774001055A |
3921402775002055A |
3921402775003075A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 55 | 2.8 | ø 86.00 mm | Steep-Angle Taper 40 - DIN 69871-A | ||
1,578.46 € | 1 | Quote | 55 | 13.8 | ø 16.00 mm | Steep-Angle Taper 50 - DIN 69871-A | ||
- | 1 | Quote | 75 | 13.8 | ø 140.00 mm | Steep-Angle Taper 50 - DIN 69871-A |
Loading...
Coolant | Yes - through center | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Type | One-Piece Tool Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Total length l1 / l21
Customs tariff weight(kg)
Tool-side mount/coupling size
Machine-side mount/coupling size
Optional Attributes