SANDVIK ISO 7388-1 to CoroChuck 970 (970I4020102)

SANDVIK ISO 7388-1 to CoroChuck 970 970I4020102

Product Details:

Manufacturer part number: 970I4020102

Brand: SANDVIK

Price: 1,509.77

Delivery time: 5 Days


Technical Data:

Other designs: BD1 = 34.00/BD2 = 34.60

Customs tariff weight: 1.23 kg

Tool-side mount/coupling size: ER20

Total length l1 / l21: 102.2 mm

Holder: L dimension: LB1 = 40.30 - LB2 = 83.20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

970I4020102

Part Number
970I4020102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,509.77 €

1 5 Days BD1 = 34.00/BD2 = 34.601.23ER20102.2LB1 = 40.30 - LB2 = 83.20Steep-Angle Taper 40 - ISO 7388.1

Loading...

  1. 1

Basic information

Coolant Yes - through center Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type Tapping chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK ISO 7388-1 to CoroChuck 970, part number 970I4020102.
You can find the detail information about specifications and dimensions on part number 970I4020102.

Variation of this product

Part Number
970I4025122
970I5020106
970I5025126
970I5040155
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,594.54 €

1 5 Days BD1 = 42.00/BD2 = 44.001.62ER25121.6LB1 = 42.10 - LB2 = 102.50Steep-Angle Taper 40 - ISO 7388.1

1,734.85 €

1 5 Days BD1 = 34.00/BD2 = 34.603ER20106.2LB1 = 40.30 - LB2 = 87.10Steep-Angle Taper 50 - ISO 7388.1

1,916.08 €

1 5 Days BD1 = 42.00/BD2 = 44.003.4ER25125.6LB1 = 42.10 - LB2 = 106.50Steep-Angle Taper 50 - ISO 7388.1

2,199.62 €

1 5 Days BD1 = 63.00/BD2 = 97.504.68ER40155LB1 = 135.90 - LB2 = 155.00Steep-Angle Taper 50 - ISO 7388.1

Tech Support