Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
39320602501045 |
39320602502068 |
39320603203099 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff goods number | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 84669360 | 66 | 0.55 | ø 19.00 mm | 45 | ø 25.00 mm | ||
- | 1 | Quote | 84669360 | 89 | 2.1 | ø 31.00 mm | 68 | ø 25.00 mm | ||
- | 1 | Quote | 84661038 | 123 | 4.5 | ø 48.00 mm | 99 | ø 32.00 mm |
Loading...
Coolant | No | Customs tariff weight unit | kg | eClass-5.1 | 21021104 |
---|---|---|---|---|---|
Type | One-Piece Tapping Drill Chuck | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Customs tariff goods number
Total length l1 / l21
Customs tariff weight(kg)
Tool-side mount/coupling size
Holder: L dimension
Machine-side mount/coupling size
Optional Attributes