SANDVIK Cylindrical Shank to CoroChuck 970 (970CY2020069)

SANDVIK Cylindrical Shank to CoroChuck 970 970CY2020069

Product Details:

Manufacturer part number: 970CY2020069

Brand: SANDVIK

Price: 1,182.38

Delivery time: 5 Days


Technical Data:

Other designs: BD1 = 34.00/BD2 = 34.60

Customs tariff weight: 0.41 kg

Tool-side mount/coupling size: ER20

Total length l1 / l21: 69 mm

Holder: L dimension: LB1 = 40.30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

970CY2020069

Part Number
970CY2020069
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,182.38 €

1 5 Days BD1 = 34.00/BD2 = 34.600.41ER2069LB1 = 40.30Straight shank - ø 20.00 mm

Loading...

  1. 1

Basic information

Coolant Yes - through center Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21029090 Type Tapping chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Cylindrical Shank to CoroChuck 970, part number 970CY2020069.
You can find the detail information about specifications and dimensions on part number 970CY2020069.

Variation of this product

Part Number
970CY128052
970CY1611052
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

973.38 €

1 5 Days BD1 = 12.000.07ER852LB1 = 100.00Straight shank - ø 12.00 mm

973.38 €

1 5 Days BD1 = 18.70/BD2 = 23.500.14ER1152LB1 = 25.10Straight shank - ø 16.00 mm

Tech Support