SANDVIK BIG-PLUS CAT-V to CoroChuck 970

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
970VB4020102
970VB4025122
970VB5020106
970VB5025126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

1,734.85 €

1 5 Days TRMAX = M12/BD1 = 33.70 mm/BD2 = 34.60 mm/BD3 = 63.50 mm/RPMX = 8000.00 mm1.23ER20LF = 98.20LB1 = 40.30/LB2 = 83.10/LB3 = 102.20Steep-Angle Taper 40 - CAT-V

1,832.77 €

1 5 Days TRMAX = M20/BD1 = 42.00 mm/BD2 = 44.00 mm/BD3 = 63.50 mm/RPMX = 8000.00 mm1.62ER25LF = 108.10LB1 = 42.10/LB2 = 102.50/LB3 = 121.60Steep-Angle Taper 40 - CAT-V

1,993.54 €

1 5 Days TRMAX = M12/BD1 = 33.70 mm/BD2 = 34.60 mm/BD3 = 98.40 mm/RPMX = 8000.00 mm3ER20LF = 93.20LB1 = 40.30/LB2 = 87.10/LB3 = 106.20Steep-Angle Taper 50 - CAT-V

2,202.54 €

1 5 Days TRMAX = M20/BD1 = 42.00 mm/BD2 = 44.00 mm/BD3 = 98.40 mm/RPMX = 8000.00 mm3.4ER25LF = 112.10LB1 = 42.10/LB2 = 106.50/LB3 = 125.60Steep-Angle Taper 50 - CAT-V

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type Tapping chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support