Manufacturer part number: C63910232185
Brand: SANDVIK
Price: 859.38 €
Delivery time: 5 Days
Overall Length L1: -
Other designs: BHTA2 = 11°/LB1 = 5.00 mm/LB2 = 162.20 mm
Customs tariff weight: 2.8 kg
Tool-side mount/coupling size: Coromant Capto C3
Holder: L dimension: LF = 185.00
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C63910232185
Part Number
|
---|
C63910232185 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length L1 | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | Coolant | Machine-side mount/coupling size | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
859.38 € | 1 | 5 Days | - | BHTA2 = 11°/LB1 = 5.00 mm/LB2 = 162.20 mm | 2.8 | Coromant Capto C3 | LF = 185.00 | Yes - through center | Coromant Capto C6 | Reducing element |
Loading...
Cutting Direction | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is SANDVIK Coromant Capto Reduction Adaptor, part number C63910232185.
You can find the detail information about specifications and dimensions on part number C63910232185.
Part Number |
---|
C103910263055 |
C103910263095 |
C103910263200 |
C63910240040 |
C63910240080A |
C63910240145 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length L1 | Other designs | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | Coolant | Machine-side mount/coupling size | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
660.62 € | 1 | 5 Days | - | - | 3.18 | Coromant Capto C6 | 55 | Yes - through center | Coromant Capto C10 | Reducing element | ||
660.62 € | 1 | 5 Days | - | - | 3.19 | Coromant Capto C6 | 95 | Yes - through center | Coromant Capto C10 | Reducing element | ||
1,123.92 € | 1 | 5 Days | - | LB1 = 155.80 mm | 9 | Coromant Capto C6 | LF = 200.00 | Yes - through center | Coromant Capto C10 | Reducing element | ||
523.23 € | 1 | 5 Days | - | - | 0.9 | Coromant Capto C4 | 40 | Yes - through center | Coromant Capto C6 | Reducing element | ||
523.23 € | 1 | 5 Days | - | - | 1.25 | Coromant Capto C4 | LF = 80.00 | Yes - through center | Coromant Capto C6 | Reducing element | ||
695.69 € | 1 | 5 Days | - | LB1 = 116.70 mm | 1.7 | Coromant Capto C4 | LF = 145.00 | Yes - through center | Coromant Capto C6 | Reducing element |