Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C3BR20DB205 |
C3BR20DC208 |
C4BR20DA189 |
C4BR20DC257 |
C4BR20DD207 |
C5BR20DD323 |
C5BR20DE282 |
C6BR20DC284 |
C6BR20DD350 |
C6BR20DE382 |
C6BR20DF380 |
C8BR20DF480 |
C8BR20DG388 |
C8BR20DG478 |
C8BR20DH478 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Holder: L-dimension | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 28 | 205.00 mm | 0.99 | Coromant Capto C3 | B | 28.00-36.00mm | ||
- | 1 | 5 Days | 35 | 208.00 mm | 1.48 | Coromant Capto C3 | C | 35.00-45.00mm | ||
- | 1 | 5 Days | 23 | 189.00 mm | 0.72 | Coromant Capto C4 | A | 23.00-29.00mm | ||
- | 1 | 5 Days | 35 | 257.00 mm | 1.92 | Coromant Capto C4 | C | 35.00-45.00mm | ||
- | 1 | 5 Days | 44 | 207.00 mm | 2.3 | Coromant Capto C4 | D | 44.00-56.00mm | ||
- | 1 | 5 Days | 44 | 323.00 mm | 4.94 | Coromant Capto C5 | D | 44.00-56.00mm | ||
- | 1 | 5 Days | 55 | 282.00 mm | 4.94 | Coromant Capto C6 | E | 55.00-71.00mm | ||
- | 1 | 5 Days | 35 | 284.00 mm | 2.56 | Coromant Capto C6 | C | 35.00-45.00mm | ||
- | 1 | 5 Days | 44 | 350.00 mm | 4.27 | Coromant Capto C6 | D | 44.00-56.00mm | ||
- | 1 | 5 Days | 55 | 382.00mm | 6.8 | Coromant Capto C6 | E | 55.00-71.00mm | ||
- | 1 | 5 Days | 70 | 380.00mm | 9.67 | Coromant Capto C6 | F | 70.00-90.00mm | ||
- | 1 | 5 Days | 70 | 480.00 mm | 12.42 | Coromant Capto C8 | F | 70.00-90.00mm | ||
- | 1 | 5 Days | 89 | 388.00 mm | 15.8 | Coromant Capto C8 | G | 89.00-116.00mm | ||
- | 1 | 5 Days | 89 | 478.00 mm | 18.15 | Coromant Capto C8 | G | 89.00-116.00mm | ||
- | 1 | 5 Days | 115 | 478.00mm | 18.22 | Coromant Capto C8 | H | 115.00-150.00mm |
Loading...
Cutting Direction | Right-hand | Cooling lubricant | Yes | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Holder: F-dimension | n/a | eClass-5.1 | 21021105 | Type | Adapter |
External or internal machining | Boring | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 84669360 | Customs tariff country of origin | DE |
Configure