Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A12SSDUCL2ERX |
A12SSDUCL2EX |
A12SSDUCR2ERX |
A12SSDUCR2EX |
A16TSDUCL2DX |
A16TSDUCR2DX |
A20SSDUCL07ERX |
A20TSDUCL3X |
A20TSDUCR3X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff goods number | Customs tariff weight (kg) | Groove for EasyFix clamping system | Tool-side mount/coupling size | Holder: F dimension | Holder: Insert size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 26.6954 | Left-hand | 250 | 19.05 | 84661031 | 0.568 | Yes | DC* -07 | 15.875 | 07 | ||
- | 1 | 5 Days | 26.6954 | Left-hand | 250 | 19.05 | 84661038 | 0.568 | No | DC* -07 | 15.875 | 07 | ||
- | 1 | 5 Days | 26.6954 | Right-hand | 250 | 19.05 | 84661031 | 0.565 | Yes | DC* -07 | 15.875 | 07 | ||
- | 1 | 5 Days | 26.6954 | Right-hand | 250 | 19.05 | 84661038 | 0.565 | No | DC* -07 | 15.875 | 07 | ||
- | 1 | 5 Days | 32.9946 | Left-hand | 304.8 | 25.4 | 84661038 | 1.053 | No | DC* -07 | 19.05 | 07 | ||
- | 1 | 5 Days | 32.9946 | Right-hand | 304.8 | 25.4 | 84661038 | 1.056 | No | DC* -07 | 19.05 | 07 | ||
- | 1 | 5 Days | 27 | Left-hand | 250 | 20 | 84661031 | 0.09 | Yes | DC* -07 | 15 | 07 | ||
- | 1 | 5 Days | 40.1066 | Left-hand | 304.8 | 31.75 | 84661038 | 1.6 | No | DC* -11 | 22.225 | 11 | ||
- | 1 | 5 Days | 40.1066 | Right-hand | 304.8 | 31.75 | 84661038 | 1.6 | No | DC* -11 | 22.225 | 11 |
Loading...
Holder: Entering angle | 93° | Customs tariff weight unit | kg | Holder: Insert type | DC* |
---|---|---|---|---|---|
Holder: L dimension | Variable | eClass-5.1 | 21010903 | Coolant | Yes |
Holder: Clamping technology | Screw clamping system | Internal or external machining | Boring bar for internal machining | Type | Boring bar |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Customs tariff goods number
Customs tariff weight(kg)
Groove for EasyFix clamping system
Tool-side mount/coupling size
Holder: F dimension
Holder: Insert size
Type
Filter by standard shipping days
Optional Attributes