Manufacturer part number: C33912012055
Brand: SANDVIK
Price: 448.69 €
Delivery time: 5 Days
Shank diameter: 12
Customs tariff weight: 0.3 kg
Holder: L dimension: 55
Machine-side mount/coupling size: Coromant Capto C3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C33912012055
Cutting Direction | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Coolant | Yes - through center | Type | Adapter |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Coromant Capto to Weldon Adaptor, part number C33912012055.
You can find the detail information about specifications and dimensions on part number C33912012055.
Part Number |
---|
C33912006045A |
C33912008045A |
C33912010050 |
C43912006050 |
C43912008050 |
C43912010050A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank diameter | Customs tariff weight (kg) | Holder: L dimension | Machine-side mount/coupling size |
---|---|---|---|---|---|---|---|---|
448.69 € | 1 | 5 Days | 6 | 0.3 | 46 | Coromant Capto C3 | ||
448.69 € | 1 | 5 Days | 8 | 0.3 | 46 | Coromant Capto C3 | ||
448.69 € | 1 | 5 Days | 10 | 0.4 | 50 | Coromant Capto C3 | ||
473.54 € | 1 | 5 Days | 6 | 0.4 | 50 | Coromant Capto C4 | ||
473.54 € | 1 | 5 Days | 8 | 0.4 | 50 | Coromant Capto C4 | ||
473.54 € | 1 | 5 Days | 10 | 0.5 | 51 | Coromant Capto C4 |