SANDVIK Slide-Set for CoroBore BR20 (BR20AACC06F10)

SANDVIK Slide-Set for CoroBore BR20 BR20AACC06F10

Product Details:

Manufacturer part number: BR20AACC06F10

Brand: SANDVIK

Price: 394.62

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 23

Overall Length L1: 10

Holder: Adjustment angle: 90°

Customs tariff weight: 0.01 kg

Machine-side holder size / Coupling size: A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BR20AACC06F10

Part Number
BR20AACC06F10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Holder: Adjustment angle Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max Type Holder: WPL type Holder: WPL size

394.62 €

1 5 Days 231090°0.01ACC* -0623.00-29.00mm-CC*06 02

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Customs tariff weight unit kg Holder: F-dimension adjustable
eClass-5.1 21021105 Holder: Clamping technology Screw clamping system External or internal machining Boring
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff article number 84669360
Customs tariff country of origin DE

This page is SANDVIK Slide-Set for CoroBore BR20, part number BR20AACC06F10.
You can find the detail information about specifications and dimensions on part number BR20AACC06F10.

Variation of this product

Part Number
BR20AASP06Y10
BR20ABCC06F10
BR20ABSP06Y10
BR20BACC06F11
BR20BASP06Y11
BR20BBCC06F11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Holder: Adjustment angle Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max Type Holder: WPL type Holder: WPL size

394.62 €

1 5 Days 231084°0.01ASP*BR -06 0623.00-29.00mmBlade holderSP*BR06 06

394.62 €

1 5 Days 2310.290°0.01ACC* -0623.00-29.00mmBlade holderCC*06 02

394.62 €

1 5 Days 2310.284°0.01ASP*BR -06 0623.00-29.00mmBlade holderSP*BR06 06

394.62 €

1 5 Days 281190°0.02BCC* -0628.00-36.00mmBlade holderCC*06 02

394.62 €

1 5 Days 281184°0.02BSP*BR -06 0628.00-36.00mmBlade holderSP*BR06 06

394.62 €

1 5 Days 2811.290°0.02BCC* -0628.00-36.00mmBlade holderCC*06 02

Tech Support