SANDVIK Coromant Capto to CoroTurn SL70 Adaptor

SANDVIK Coromant Capto to CoroTurn SL70 Adaptor
[Specifications]
・Type: Adapter
・Shank diameter: 70mm
・Cutting Direction: Right-hand, Left-hand
・Coolant: Yes, Yes - through the center
・eClass-5.1: 21021105

[Features]
・Customized tools for turning applications
・Stability in vibration-prone operations
・Extra clearance when machining large components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5SL70LF043
C5SL70LG050
C5SL70LX045050M
C5SL70LX135060
C5SL70RF043
C5SL70RG050
C5SL70RX045050M
C5SL70RX135060
C6SL70LF043
C6SL70LG050
C6SL70LX045050M
C6SL70RF043
C6SL70RG050
C6SL70RX005100
C6SL70RX045050M
C6SL70RX045100
C8SL70LF051
C8SL70LX045090M
C8SL70RF051
C8SL70RG090
C8SL70RX045090M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Bracket: F dimension Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant

738.08 €

1 5 Days Left-hand1.08633Coromant Capto C543SL70 0° shank – ø 70.00 mmYes

738.08 €

1 5 Days Left-hand0.9511.5Coromant Capto C550SL70 90° shank – ø 70.00 mmYes

1,034.77 €

1 5 Days Left-hand0.96Coromant Capto C550SL70 45° shank – ø 70.00 mmYes — through the center

1,034.77 €

1 5 Days Left-hand1.523Coromant Capto C550SL70 135° shank – ø 70.00 mmYes — through the center

738.08 €

1 5 Days Right-hand1.3333Coromant Capto C543SL70 0° shank – ø 70.00 mmYes

738.08 €

1 5 Days Right-hand0.8611.5Coromant Capto C550SL70 90° shank – ø 70.00 mmYes

1,034.77 €

1 5 Days Right-hand0.96Coromant Capto C550SL70 45° shank – ø 70.00 mmYes — through the center

1,034.77 €

1 5 Days Right-hand1.523Coromant Capto C550SL70 135° shank – ø 70.00 mmYes — through the center

849.15 €

1 5 Days Left-hand1.733Coromant Capto C643SL70 0° shank – ø 70.00 mmYes

849.15 €

1 5 Days Left-hand1.2511.5Coromant Capto C650SL70 90° shank – ø 70.00 mmYes

1,189.69 €

1 5 Days Left-hand1.310Coromant Capto C660SL70 45° shank – ø 70.00 mmYes — through the center

849.15 €

1 5 Days Right-hand1.6733Coromant Capto C643SL70 0° shank – ø 70.00 mmYes

849.15 €

1 5 Days Right-hand1.111.5Coromant Capto C650SL70 90° shank – ø 70.00 mmYes

1,189.69 €

1 5 Days Right-hand1.7n/aCoromant Capto C6100SL70 5° shank – ø 70.00 mmYes

1,189.69 €

1 5 Days Right-hand1.310Coromant Capto C660SL70 45° shank – ø 70.00 mmYes — through the center

1,189.69 €

1 5 Days Right-hand2.4n/aCoromant Capto C6100SL70 45° shank – ø 70.00 mmYes

923.69 €

1 5 Days Left-hand3.341.5Coromant Capto C851SL70 0° shank – ø 70.00 mmYes

1,292.00 €

1 5 Days Left-hand3.418Coromant Capto C890SL70 45° shank – ø 70.00 mmYes — through the center

923.69 €

1 5 Days Right-hand3.1641.5Coromant Capto C851SL70 0° shank – ø 70.00 mmYes

923.69 €

1 5 Days Right-hand2.435Coromant Capto C890SL70 90° shank – ø 70.00 mmYes

1,292.00 €

1 5 Days Right-hand3.418Coromant Capto C890SL70 45° shank – ø 70.00 mmYes — through the center

Loading...

  1. 1

Basic information

Shank diameter 70 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 eClass-5.1 21021105 Type Adapter
External or internal machining Internal and external machining Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support