SANDVIK CoroTurn SL Quick Change to CoroTurn SL Adaptor

SANDVIK CoroTurn SL Quick Change to CoroTurn SL Adaptor
[Specifications]
・Type: Adapter
・Cutting Direction: Right-hand, Left-hand
・External or internal machining: Internal machining
・eClass-5.1: 21021103

[Features]
・A type of CoroTurn SL (modular system of adapters and cutting heads) for internal machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
570100203040R
57080202040R
570802340L
570802340R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Bracket: L dimension Tool chuck / socket size Coolant

654.77 €

1 5 Days Right-hand40 | 1001.0223020-Yes

654.77 €

1 5 Days Right-hand800.8--Shank 20.00 x 20.00 mmNo

546.62 €

1 5 Days Left-hand40 | 800.392n/a--No

546.62 €

1 5 Days Right-hand40 | 800.39n/a--No

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
eClass-5.1 21010903 Type Adapter External or internal machining Internal machining
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE Bracket: Min. hole diameter n/a

Tech Support