SANDVIK CoroTurn SL Quick Change to Rectangular Shank Adaptor

SANDVIK CoroTurn SL Quick Change to Rectangular Shank Adaptor
[Specifications]
・Type: Adapter
・Cutting Direction: Right-hand
・External or internal machining: Internal machining
・Coolant: No
・Shank diameter: 80mm
・eClass-5.1: 21010903

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57080202020R

Part Number
57080202020R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

910.54 €

1 5 Days

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Shank diameter 80 Customs tariff — weight(kg) 0.783
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
Tool chuck / socket size Shank 20.00 x 20.00 mm eClass-5.1 21010903 Coolant No
Type Adapter External or internal machining Internal machining Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Bracket: Min. hole diameter n/a

This page is SANDVIK CoroTurn SL Quick Change to Rectangular Shank Adaptor, part number 57080202020R.
You can find the detail information about specifications and dimensions on part number 57080202020R.

Tech Support