SANDVIK CoroBore 826 Fine Boring Tool (82643TC09C3HP)

SANDVIK CoroBore 826 Fine Boring Tool 82643TC09C3HP

Product Details:

Manufacturer part number: 82643TC09C3HP

Brand: SANDVIK

Price: 1,654.46

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 42.45

Overall Length L1: 48

Other designs: BD1 = 32.00 mm / ADJLXRDL = 0.55 mm

Holder: L-dimension: -

Customs tariff weight: 0.29 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

82643TC09C3HP

Part Number
82643TC09C3HP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Other designs Holder: L-dimension Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max Type

1,654.46 €

1 5 Days 42.4548BD1 = 32.00 mm / ADJLXRDL = 0.55 mm-0.29Coromant Capto C3TC* -09ø 42.45 - 43.55 mmFine boring head

Loading...

  1. 1

Basic information

Cutting Direction Neutral Processing type Finishing - bore tolerance IT6 Holder: Adjustment angle 92°
Cooling lubricant Yes - through center Customs tariff weight unit kg eClass-5.1 21021105
Holder: Clamping technology Screw clamping system Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 84661038 Customs tariff country of origin DE

This page is SANDVIK CoroBore 826 Fine Boring Tool, part number 82643TC09C3HP.
You can find the detail information about specifications and dimensions on part number 82643TC09C3HP.

Variation of this product

Part Number
82636TC09C3HP
82637TC09C3HP
82638TC09C3HP
82644TC09C3HP
82646TC09C4HP
82647TC09C4HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Other designs Holder: L-dimension Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max Type

1,654.46 €

1 5 Days 35.4548BD1 = 32.00 mm / ADJLXRDL = 0.55 mm-0.29Coromant Capto C3TC* -09ø 35.45 - 36.55 mmFine boring head

1,654.46 €

1 5 Days 36.4548BD1 = 32.00 mm / ADJLXRDL = 0.55 mm-0.29Coromant Capto C3TC* -09ø 36.45 - 37.55 mmFine boring head

1,654.46 €

1 5 Days 37.4548BD1 = 32.00 mm / ADJLXRDL = 0.55 mm-0.29Coromant Capto C3TC* -09ø 37.45 - 38.55 mmFine boring head

1,654.46 €

1 5 Days 43.4548BD1 = 32.00 mm / ADJLXRDL = 0.55 mm-0.29Coromant Capto C3TC* -09ø 43.45 - 44.55 mmFine boring head

1,813.77 €

1 5 Days 45.4556BD1 = 40.00 mm / ADJLXRDL = 0.55 mm-0.57Coromant Capto C4TC* -09ø 45.45 - 46.55 mmFine boring head

1,813.77 €

1 5 Days 46.4556BD1 = 40.00 mm / ADJLXRDL = 0.55 mm-0.57Coromant Capto C4TC* -09ø 46.45 - 47.55 mmFine boring head

Tech Support