Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Type | External or internal machining | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | Left-hand | 60 | 32 | 0.5 | - | 6.5 | Coromant Capto C4 | - | 90° shank – ø 32.00 mm | Adapter | Internal machining | - | ||
- | 1 | 5 Days | - | Right-hand | 60 | 32 | 0.5 | - | 6.5 | Coromant Capto C4 | - | 90° shank – ø 32.00 mm | Adapter | Internal machining | - | ||
- | 1 | 5 Days | - | Left-hand | 75 | 32 | 0.9 | - | 11.5 | Coromant Capto C5 | - | 90° shank – ø 32.00 mm | Adapter | Internal machining | - | ||
- | 1 | 5 Days | - | Right-hand | 75 | 32 | 0.9 | - | 11.5 | Coromant Capto C5 | - | 90° shank – ø 32.00 mm | Adapter | Internal machining | - | ||
- | 1 | 5 Days | - | Left-hand | 90 | 32 | 1.5 | - | 16.5 | Coromant Capto C6 | - | 90° shank – ø 32.00 mm | Adapter | Internal machining | - | ||
- | 1 | 5 Days | - | Right-hand | 90 | 32 | 1.5 | - | 16.5 | Coromant Capto C6 | - | 90° shank – ø 32.00 mm | Adapter | Internal machining | - | ||
- | 1 | 5 Days | - | Left-hand | 90 | 40 | 1.55 | - | 12.5 | Coromant Capto C6 | - | 90° shank – ø 40.00 mm | Adapter | Internal machining | - | ||
- | 1 | 5 Days | - | Right-hand | 90 | 40 | 1.55 | - | 12.5 | Coromant Capto C6 | - | 90° shank – ø 40.00 mm | Adapter | Internal machining | - | ||
- | 1 | 5 Days | - | Left-hand | - | 40 | 4 | - | 30 | Coromant Capto C10 | 78 | - | Adapter | - | - | ||
- | 1 | 5 Days | - | Right-hand | - | 40 | 4 | - | 30 | Coromant Capto C10 | 78 | - | Adapter | - | - | ||
- | 1 | 5 Days | 25 | Neutral | - | 20 | 0.25 | - | n/a | Coromant Capto C3 | 50 | SL – ø 20.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 32 | Neutral | - | 25 | 0.3 | - | n/a | Coromant Capto C3 | 64 | SL – ø 25.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 40 | Neutral | - | 32 | 0.286 | - | n/a | Coromant Capto C3 | 37 | SL – ø 32.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 40 | Neutral | - | 32 | 0.4 | - | n/a | Coromant Capto C3 | 53 | SL – ø 32.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | - | Left-hand | - | 25 | 0.18 | - | 17 | Coromant Capto C3 | 23.5 | SL 0° shank – dia. 25.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Right-hand | - | 25 | 0.18 | - | 17 | Coromant Capto C3 | 23.5 | SL 0° shank – dia. 25.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Left-hand | - | 32 | 0.28 | - | 17 | Coromant Capto C3 | 27 | SL 0° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Neutral | - | 32 | 0.3 | - | n/a | Coromant Capto C3 | 22 | SL 90° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Right-hand | - | 32 | 0.28 | - | 17 | Coromant Capto C3 | 27 | SL 0° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | 20 | Left-hand | - | 16 | 0.3 | - | 12 | Coromant Capto C4 | 41 | SL – ø 16.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 20 | Right-hand | - | 16 | 0.3 | - | 12 | Coromant Capto C4 | 41 | SL – ø 16.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 20 | Neutral | - | 16 | 0.3 | - | n/a | Coromant Capto C4 | 48 | SL – ø 16.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 25 | Left-hand | - | 20 | 0.4 | - | 10 | Coromant Capto C4 | 47 | SL – ø 20.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 25 | Right-hand | - | 20 | 0.4 | - | 10 | Coromant Capto C4 | 47 | SL – ø 20.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 25 | Neutral | - | 20 | 0.4 | - | n/a | Coromant Capto C4 | 58 | SL – ø 20.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 32 | Left-hand | - | 25 | 0.42 | - | 7.5 | Coromant Capto C4 | 51 | SL – ø 25.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 32 | Right-hand | - | 25 | 42 | - | 7.5 | Coromant Capto C4 | 51 | SL – ø 25.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 21 | Neutral | - | 25 | 0.43 | - | n/a | Coromant Capto C4 | 64 | SL – ø 25.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 40 | Left-hand | - | 32 | 0.5 | - | 4 | Coromant Capto C4 | 56 | SL – ø 32.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 40 | Right-hand | - | 32 | 0.5 | - | 4 | Coromant Capto C4 | 56 | SL – ø 32.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 40 | Neutral | - | 32 | 0.6 | - | n/a | Coromant Capto C4 | 74 | SL – ø 32.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 50 | Neutral | - | 40 | 0.627 | - | n/a | Coromant Capto C4 | 53 | SL – ø 40.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 50 | Neutral | - | 40 | 0.8 | - | n/a | Coromant Capto C4 | 73 | SL – ø 40.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | - | Left-hand | - | 25 | 0.337 | - | 13 | Coromant Capto C4 | 37 | SL 0° shank – dia. 25.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Right-hand | - | 25 | 0.337 | - | 13 | Coromant Capto C4 | 37 | SL 0° shank – dia. 25.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Left-hand | - | 32 | 0.5 | - | 13 | Coromant Capto C4 | 43.5 | SL 0° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Left-hand | - | 32 | 0.35 | - | 20 | Coromant Capto C4 | 27 | SL 0° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
553.92 € | 1 | Quote | - | Left-hand | - | 32 | 0.3 | - | 1 | Coromant Capto C4 | 22 | SL 45° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Neutral | - | 32 | 0.337 | - | n/a | Coromant Capto C4 | 32 | SL 90° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Right-hand | - | 32 | 0.5 | - | 13 | Coromant Capto C4 | 43.5 | SL 0° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Right-hand | - | 32 | 0.35 | - | 20 | Coromant Capto C4 | 27 | SL 0° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
553.92 € | 1 | Quote | - | Right-hand | - | 32 | 0.3 | - | 1 | Coromant Capto C4 | 22 | SL 45° shank – dia. 32.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Left-hand | - | 40 | 0.6 | - | 13 | Coromant Capto C4 | 48.5 | SL 0° shank – dia. 40.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Left-hand | - | 40 | 0.5 | - | 20 | Coromant Capto C4 | 31 | SL 0° shank – dia. 40.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Neutral | 32 | 40 | 0.1 | BD1 = 40.00 mm | - | Coromant Capto C4 | - | SL 90° shank – dia. 40.00 mm | Adapter | - | - | ||
- | 1 | 5 Days | - | Right-hand | - | 40 | 0.6 | - | 13 | Coromant Capto C4 | 48.5 | SL 0° shank – dia. 40.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | - | Right-hand | - | 40 | 0.5 | - | 20 | Coromant Capto C4 | 31 | SL 0° shank – dia. 40.00 mm | Adapter | Internal and external machining | - | ||
- | 1 | 5 Days | 20 | Neutral | - | 16 | 0.5 | - | n/a | Coromant Capto C5 | 52 | SL – ø 16.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 25 | Right-hand | - | 20 | 0.55 | - | 15 | Coromant Capto C5 | 50 | SL – ø 20.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 25 | Neutral | - | 20 | 0.6 | - | n/a | Coromant Capto C5 | 59 | SL – ø 20.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 32 | Left-hand | - | 25 | 0.6 | - | 12.5 | Coromant Capto C5 | 54 | SL – ø 25.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 32 | Right-hand | - | 25 | 0.6 | - | 12.5 | Coromant Capto C5 | 54 | SL – ø 25.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 32 | Neutral | - | 25 | 0.64 | - | n/a | Coromant Capto C5 | 67 | SL – ø 25.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 40 | Left-hand | - | 32 | 0.8 | - | 9 | Coromant Capto C5 | 61 | SL – ø 32.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 40 | Right-hand | - | 32 | 0.8 | - | 9 | Coromant Capto C5 | 61 | SL – ø 32.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 40 | Neutral | - | 32 | 0.8 | - | n/a | Coromant Capto C5 | 75 | SL – ø 32.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 50 | Left-hand | - | 40 | 1 | - | 5 | Coromant Capto C5 | 75 | SL – ø 40.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 50 | Right-hand | - | 40 | 1 | - | 5 | Coromant Capto C5 | 75 | SL – ø 40.00 mm | Boring bar | Internal machining | - | ||
- | 1 | 5 Days | 50 | Neutral | - | 40 | 1.2 | - | n/a | Coromant Capto C5 | 94 | SL – ø 40.00 mm | Boring bar | Internal machining | - | ||
684.00 € | 1 | Quote | 60 | Left-hand | - | 40 | 1.26 | - | 5 | Coromant Capto C5 | 73 | SL – ø 40.00 mm | Boring bar | Internal machining | - |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Coolant | Yes | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Type
External or internal machining
Bracket: Min. hole diameter
Type
Filter by standard shipping days
Optional Attributes