SANDVIK Auto FS Face Milling Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L26042250A10
L26042315A10
L26042355A10
L26042400A10
L26042500A10
R26042250A10
R26042315A10
R26042355A10
R26042400A10
R26042500A10
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff weight
(kg)
1 5 Days 249.6203.65328.11
1 5 Days 314.663.5328.11
1 5 Days 354.663.5408.11
1 5 Days 399.663.5408.11
1 5 Days 499.663.5488.11
1 5 Days 249.6203.653282
1 5 Days 314.6268.65328.12
1 5 Days 354.6308.65408.12
1 5 Days 399.6353.65408.12
1 5 Days 499.6453.65488.12

Loading...

  1. 1

Basic information

Customs tariff goods number 84661038 Customs tariff weight unit kg eClass-5.1 21010508
Cutting tool: Mount type CAP design Milling application 90° Corner Mill Cutter type Sandvik AUTO-FS Finishing
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support