SANDVIK CoroMill 357 Face Milling Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A357250J4762524M
A357-102R38-24M
A357-127R38-24M
A357-152R38-24M
A357-203R63-24M
A357-254R63-24M
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Coolant Customs tariff — weight
(kg)
Milling cutter tool: Chuck type Milling cutter tool: Chuck size D mm
(mm)
1 Quote 250.00 - 265.80631210No12.5CIS arbor47.625
1 5 Days 101.60 - 117.4062.992510.008Yes — through the center1.2Arbor chuck38.1
1 5 Days 127.00 - 142.8062.992610.008Yes — through the center2.4Arbor chuck38.1
1 5 Days 152.40 - 168.2062.992810.008Yes — through the center2.9Arbor chuck38.1
1 5 Days 203.20 - 219.0062.9921010.008No6.9Arbor chuck63.5
1 5 Days 254.00 - 269.8062.9921210.008No12.9Arbor chuck63.5

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 82077010
eClass-5.1 21010508 Milling tool pitch Narrow differential pitch Milling application 57° face milling cutter
Milling cutter type CoroMill 357 for heavy-duty machining Manufacturer SANDVIK Coromant Customs tariff — country of origin DE
Insert holder or coupling size 24

Tech Support