Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A357-254R63-24M
Part Number
|
---|
A357-254R63-24M |
Part Number | Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 254.00 - 269.80 | 62.992 | 12 | 10.008 | No | 12.9 | Arbor chuck | 63.5 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling tool pitch | Narrow differential pitch | Milling application | 57° face milling cutter |
Milling cutter type | CoroMill 357 for heavy-duty machining | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Insert holder or coupling size | 24 |
This page is SANDVIK CoroMill 357 Face Milling Cutter, part number A357-254R63-24M.
You can find the detail information about specifications and dimensions on part number A357-254R63-24M.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Milling cutter tool: Chuck type
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A357-102R38-24M |
A357-127R38-24M |
A357-152R38-24M |
A357-203R63-24M |
A357250J4762524M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 101.60 - 117.40 | 62.992 | 5 | 10.008 | Yes — through the center | 1.2 | Arbor chuck | 38.1 | ||
- | 1 | 5 Days | 127.00 - 142.80 | 62.992 | 6 | 10.008 | Yes — through the center | 2.4 | Arbor chuck | 38.1 | ||
- | 1 | 5 Days | 152.40 - 168.20 | 62.992 | 8 | 10.008 | Yes — through the center | 2.9 | Arbor chuck | 38.1 | ||
- | 1 | 5 Days | 203.20 - 219.00 | 62.992 | 10 | 10.008 | No | 6.9 | Arbor chuck | 63.5 | ||
- | 1 | Quote | 250.00 - 265.80 | 63 | 12 | 10 | No | 12.5 | CIS arbor | 47.625 |