Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A357250J4762524M
Part Number
|
---|
A357250J4762524M |
Part Number | Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 250.00 - 265.80 | 63 | 12 | 10 | No | 12.5 | CIS arbor | 47.625 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling tool pitch | Narrow differential pitch | Milling application | 57° face milling cutter |
Milling cutter type | CoroMill 357 for heavy-duty machining | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Insert holder or coupling size | 24 |
This page is SANDVIK CoroMill 357 Face Milling Cutter, part number A357250J4762524M.
You can find the detail information about specifications and dimensions on part number A357250J4762524M.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Milling cutter tool: Chuck type
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A357-102R38-24M |
A357-127R38-24M |
A357-152R38-24M |
A357-203R63-24M |
A357-254R63-24M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 101.60 - 117.40 | 62.992 | 5 | 10.008 | Yes — through the center | 1.2 | Arbor chuck | 38.1 | ||
- | 1 | 5 Days | 127.00 - 142.80 | 62.992 | 6 | 10.008 | Yes — through the center | 2.4 | Arbor chuck | 38.1 | ||
- | 1 | 5 Days | 152.40 - 168.20 | 62.992 | 8 | 10.008 | Yes — through the center | 2.9 | Arbor chuck | 38.1 | ||
- | 1 | 5 Days | 203.20 - 219.00 | 62.992 | 10 | 10.008 | No | 6.9 | Arbor chuck | 63.5 | ||
- | 1 | 5 Days | 254.00 - 269.80 | 62.992 | 12 | 10.008 | No | 12.9 | Arbor chuck | 63.5 |