SANDVIK CoroMill 162 Gear Milling Cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
162090Q2740
162120Q2760
162140Q3260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Milling cutter tool: Chuck size D mm
(mm)

3,985.62 €

1 5 Days 9045119.80.627

4,688.62 €

1 5 Days 120501114.71.827

5,438.38 €

1 5 Days 140511314.7232

Loading...

  1. 1

Basic information

Coolant No Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 82077010 Milling cutter tool: Chuck type Arbor chuck eClass-5.1 21010508
Milling application InvoMilling Milling cutter type CoroMill 162, gear milling Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Insert holder or coupling size n/s

Tech Support