Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R390025C5D07H175
Part Number
|
---|
R390025C5D07H175 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,755.31 € | 1 | Quote | 25 | 175 | 7 | 5.8 | Yes — axial | 1 | RMPX = 1° / AZ = 0.50 mm | Coromant Capto | LU = 150.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C5 | 7 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010503 | Milling application | 90° square shoulder milling cutter | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 390 Damped Square Shoulder Milling Cutter, part number R390025C5D07H175.
You can find the detail information about specifications and dimensions on part number R390025C5D07H175.
Configure
Basic Attributes
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Milling cutter tool: Chuck type
Bracket: L dimension
Milling tool pitch
Milling cutter type
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R390020C5D11L145 |
R390020C6D07H147 |
R390020C6D11L147 |
R390025C5D11L175 |
R390025C6D07H177 |
R390025C6D11L177 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,191.15 € | 1 | Quote | 20 | 145 | 2 | 10 | Yes — axial | 0.75 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 120.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C5 | 11 | ||
1,615.00 € | 1 | Quote | 20 | 147 | 5 | 5.8 | Yes — axial | 1.1 | RMPX = 2° / BD1 = 20.00 mm / AZ = 0.50 mm | Coromant Capto | LU = 120.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C6 | 7 | ||
1,252.54 € | 1 | Quote | 20 | 147 | 2 | 10 | Yes — axial | 1.1 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 120.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C6 | 11 | ||
1,324.15 € | 1 | Quote | 25 | 175 | 2 | 10 | Yes — axial | 1 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 150.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C5 | 11 | ||
1,845.92 € | 1 | Quote | 25 | 177 | 7 | 5.8 | Yes — axial | 1.35 | RMPX = 1° / AZ = 0.50 mm | Coromant Capto | LU = 150.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C6 | 7 | ||
1,391.38 € | 1 | Quote | 25 | 177 | 2 | 10 | Yes — axial | 1.35 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 150.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C6 | 11 |