Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
419040A32L14M
Part Number
|
---|
419040A32L14M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
606.54 € | 1 | 5 Days | 25.20 - 40.00 | - | 3 | 2 | 1.5 | 82077010 | Straight shank | 250 | Narrow differential pitch | 32 |
Loading...
Coolant | Yes — through the center | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 19° face and profile milling | Milling cutter type | CoroMill 419 High Speed Feed Milling Cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 14 |
This page is SANDVIK CoroMill 419 Face Milling Cutter, part number 419040A32L14M.
You can find the detail information about specifications and dimensions on part number 419040A32L14M.
Configure
Basic Attributes
Overall length (L)(mm)
Type
blade diameter D(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Customs tariff — item number
Milling cutter tool: Chuck type
Bracket: L dimension
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
419-066Q22-14L |
419032A32L14L |
419036C314L |
419042C414M |
419044Q1614M |
419050Q2214M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Customs tariff — item number | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 51.30 - 66.00 | - | 4 | 2 | 0.535 | 82077010 | Arbor chuck | 50 | Wide differential pitch | 22 | ||
562.69 € | 1 | 5 Days | 17.20 - 32.00 | - | 2 | 2 | 1.4 | 84661038 | Straight shank | 250 | Broad straight pitch | 32 | ||
648.92 € | 1 | 5 Days | 21.20 - 36.00 | - | 2 | 2 | 0.5 | 82077010 | Coromant Capto | 50 | Broad straight pitch | C3 | ||
695.69 € | 1 | 5 Days | 27.20 - 42.00 | - | 3 | 2 | 0.8 | 84661038 | Coromant Capto | 70 | Narrow differential pitch | C4 | ||
653.31 € | 1 | 5 Days | 29.40 - 44.00 | - | 3 | 2 | 0.25 | 82077010 | Arbor chuck | 45 | Narrow differential pitch | 16 | ||
792.15 € | 1 | 5 Days | 35.20 - 50.00 | - | 4 | 2 | 0.2 | 84661038 | Arbor chuck | 45 | Narrow differential pitch | 22 |